Rated 5 based on 1 product reviews
Trex Outdoor Kitchens

Stainless Steel Outdoor Cabinetry

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-726-0094
Continuing Education Logo
EMAIL
Request for informationTrex Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Trex® Outdoor Kitchens™ offers Door Grill Base Cabinets that are available in widths ranging from 27" to 62" in 3" increments. Depending on the size of the grill, the Full Door Grill Base Cabinet comes with two doors or three doors.

  • The standard Door Grill Cabinet depth is 27 7/8″, including the door, but a 24 7/8″ depth may be specified for grills that fit that dimension.

  • The standard Door Grill Cabinet box height is 30" plus 4 ½" adjustable legs.

  • Door Grill Base Cabinets that are up to 48" wide come with two doors and Full Door Grill Base Cabinets that are over 48" wide come with three doors.

  • Door Grill Base Cabinets are specified 6" wider than the appliance width.

  • Full Door Grill Base Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.

  • A trim-kit is custom-designed during the fabrication process for the specified grill to ensure a proper fit during installation.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional charge.

  • Hinges and screws are included with every cabinet.

- Hide Gallery
Grill: Door Grill Cabinets

Revit BIM Files for Grill: Door Grill Cabinets

Appliance Base Cabinet: ELEMENTS: Grill Base

Appliance Cabinet: Grill Base Caliber Rockwell

Appliance Cabinet: Grill Base Under Grill Fridge

Appliance Cabinet: Grill Base Viking

Appliance Cabinet: Grill Base Warming Drawer

Appliance Cabinet: Grill Base

Appliance Cabinet: Outdoor Grill OGW5411

Specifications for Grill: Door Grill Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Grill: Door Grill Cabinets
Videos for Grill: Door Grill Cabinets
Trex Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Trex Outdoor Kitchens)request for information
Trex Outdoor Kitchens video of I Want That: Trex Outdoor Kitchens Segment
2020-06-23T00:00:00+00:00Z
(Trex Outdoor Kitchens)request for information