Rated 5 based on 1 product reviews
Garlock Safety Systems

Roofing and Fall Protection Equipment

CONTACT INFO
2601 Niagara Ln
Plymouth, MN 55447
Toll Free: 877-791-4446
Phone: 763-694-2624
EMAIL
Request for informationGarlock Safety Systems Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Guardrail Fall Prevention for Utility Trenches - Trench Box Clamp Systemcart-plus

Meets OSHA Requirement1926.502(b)

OSHA compliant leading edge fall protection system for use with trench boxes or trench shields.

Total Trench Box Safety
Trench boxes provide safety for workers down in the trench. What about workers working near the fall edge of the trench? For above-ground fall prevention rely on Garlock Safety System's heavy-duty trench box clamp and RailGuard 200™ railing.

Easy Setup
One person can quickly install the Trench Box Clamp to trench boxes ranging from 1" to 9" thick. The heavy-duty tensioner screw can be tightened by hand or for maximum productivity use a speed wrench. Use tools to reach the required torque of 90-foot pounds.

Install the railing and workers are now protected and can safely work near the trench edge.


Catalogs for Guardrail Fall Prevention for Utility Trenches - Trench Box Clamp System
Videos for Guardrail Fall Prevention for Utility Trenches - Trench Box Clamp System
Garlock Safety Systems video of Garlock Safety System Material Handling Products/Solutions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of GR310 – Forklift Rated Pedestrian Protection
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems LedgeGuard Mezzanine Fall Prevention Solution in Action
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rail Resizer installation instructions
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II - Flatbed Perimeter Fall Protection System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems Rollback Mezzanine Gate
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems SentryGuard™ Gates
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of LadderGuard™ - Garlock Safety System
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SentryGuard™ Gates - Garlock Safety
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety Systems RailGuard 200 Rail Run Animation: Leading Edge Rooftop Fall Prevention
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock Safety System’s SkyGuard Installation Animation: A Skylight Fall Prevention Solution
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard™ II Flatbed Fall Protection System - Installation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Set and Prevent™ RailGuard 200™ Base VS Cinder Block
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Warning Lines: Folding Warning Lines (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Mezzanine Safety Gate: LedgeGuard (Feature Video)
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Palletflow Gate - Garlock Safety Systems
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of ScreenGuard Installation Animation
2025-09-17T00:00:00+00:00Z
(Garlock Safety Systems)request for information