Rated 5 based on 1 product reviews
Mastic by Ply Gem

Siding & Accessories

CONTACT INFO
EMAIL
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
WARRANTY

Ply Gem Siding products listed above are backed by a Lifetime-Limited Warranty. Call 1-888-975-9436 for a copy of the warranty or visit our website.

DISTRIBUTION

For the name of a distributor in your area, call 1-888-975-9436.

Cedar Discovery® features the rugged good looks of real cedar shake and shingle siding without the hassle of regular staining, painting and replacing. Strong and durable, the premium vinyl siding resists dents, dings and extreme winds all while retaining its natural beauty.

Features & Benefits

  • Continuous Locking System -The exclusive, continuous snap-in locking system runs the entire length of the panel and provides up to twice as much support as “tab-type" systems.

  • Sure Position Lapping Guage - Helps ensure perfect panel-to-panel alignment and lapping regardless of temperature extremes during installation.

  • Speedy, Accurate & Secure Installation - Combined with our patented double-thick nail hem, this unbeatable combination provides greater stability and a stronger anchoring surface. The panel mounts securely to the wall, achieving maximum wind resistance.

  • Full Panel Side-Lok and Side Flange with Nail Slot - Slide-in system makes side-to-side locking virtually error-proof for the most secure installation.

  • Flex = Easier Installation - Panels flex to ease installation in tight places — helps ensure a perfect fit and professional finish

  • VIP Limited Lifetime Warranty - Premium guarantee of lasting quality and peace of mind.

- Hide Gallery
Mastic Cedar Discovery® Shake and Shingle Siding

Mastic Cedar Discovery® Shake and Shingle Siding  

1

CAD Drawings for Mastic Cedar Discovery® Shake and Shingle Siding
MASTIC Cedar Discovery Snap-in 3" Crown
download:view:
Specifications for Mastic Cedar Discovery® Shake and Shingle Siding
07 46 33
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mastic Cedar Discovery® Shake and Shingle Siding
Videos for Mastic Cedar Discovery® Shake and Shingle Siding
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information