Rated 5 based on 1 product reviews
Corflex Partitions Inc.

Movable Glass Partitions

CONTACT INFO
EMAIL
Request for informationCorflex Partitions Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
Instagram icon
LinkedIn icon

When physical separation is required, Corflex's high acoustic glass movable partitions are the solution to improve the performance of your space while maximizing natural light. Available as an individual assembly (G701) or in pairs (G702), panels can be moved manually with ease.

G700 acoustical glass partitions consist of a sealed unit of double tempered glass or monolithic tempered glass in an anodized or painted aluminum frame. The absence of floor track eliminates tripping hazards and the accumulation of debris. Horizontal mullions are available as an option to add style to your glass partitions by incorporating, for example, different glass types and finishes.

G701 and G702 – Characteristics

  • Anodized aluminum framing

  • Top supported system

  • No floor track

  • Optional 12 mm tempered glass

  • Optional switchable opacity glass  (with 51 mm double glazed units)

  • Optional horizontal mullions

  • Optional retractable bottom seals

  • Optional panic bar

  • Other optional substrates and finishes

  • Preparation for optional card reader (with hinged door)

  • No visible screw


- Hide Gallery
High Acoustic Glass Movable Partitions

High Acoustic Glass Movable Partitions  

G700 Series  
1

CAD Drawings for High Acoustic Glass Movable Partitions - G700 Series
Série G702
download:view:
Série G701
download:view:
Specifications for High Acoustic Glass Movable Partitions - G700 Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for High Acoustic Glass Movable Partitions - G700 Series
Videos for High Acoustic Glass Movable Partitions - G700 Series
Corflex Partitions Inc. video of G700 Series
2024-04-08T00:00:00+00:00Z
(Corflex Partitions Inc.)request for information