Rated 5 based on 1 product reviews
DesignMaster by Deacero

Steel Fencing

CONTACT INFO
EMAIL
Request for informationDesignMaster by Deacero Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Difficult to climb or penetrate, made to last and competitively priced, Contempo's 4-gauge vertical and double-1-gauge horizontal steel make this fence an exceptional security solution for even the highest levels of security, including multi-level and slope installations.

As beautiful as it is strong, Contempo is at home anywhere, providing the perfect combination of strength and aesthetics.

Beautifully Secure

As attractive as it is strong, Contempo's clean lines make it ideal for everything from military applications and businesses to schools, parks and communities.

4-gauge vertical and double-1-gauge horizontal steel wire give Contempo its strength, and its straight, tight-patterned design makes it almost impossible to climb, cut or penetrate. Contempo is clearly the ideal solution for projects requiring contemporary styling and brute strength.

- Hide Gallery
HIGH Security Double Wire Steel Fence

HIGH Security Double Wire Steel Fence  

Contempo  
1

CAD Drawings for HIGH Security Double Wire Steel Fence - Contempo
48" CONTEMPO - High Security
download:view:
72" CONTEMPO - High Security
download:view:
96" CONTEMPO - High Security
download:view:
Specifications for HIGH Security Double Wire Steel Fence - Contempo
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for HIGH Security Double Wire Steel Fence - Contempo
Videos for HIGH Security Double Wire Steel Fence - Contempo
DesignMaster by Deacero video of Designmaster Fence - Steel Fence Solutions
2025-06-11T00:00:00+00:00Z
(DesignMaster by Deacero)request for information
DesignMaster by Deacero video of Designmaster Fence
2025-06-11T00:00:00+00:00Z
(DesignMaster by Deacero)request for information
DesignMaster by Deacero video of Designmaster Fence, Contempo Style - Product Benefits
2025-09-08T00:00:00+00:00Z
(DesignMaster by Deacero)request for information
DesignMaster by Deacero video of Installation Contempo Designmaster Fence
2025-09-08T00:00:00+00:00Z
(DesignMaster by Deacero)request for information