Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
200 Pemberwick Rd.
Greenwich, CT 06830
Toll Free: 877-282-6843
Phone: 914-934-9093
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Hinged Glass Swing Door is completely customizable and is compatible and fits seamlessly into our Solare™ Single and Double Glazed Frameless PartitionElevare™ Stacking Double Glazed High Wall SystemMovare™ Movable Double Glazed System or Transverso Monoblock™ Modular Wall Partition System as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Hinged Glass Swing Door.

The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Hinged Glass Swing Door fits into a straight or curved configuration and the only limit to it's height is the height of the partition. A pair of pivot doors is also an option for wider entries. Our handles, hinges, pivots, and closers are compatible with the Hinged Glass Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.

The Hinged Glass Swing Door is completely compatible with all of our systems which are fully demountable, which qualify for LEED credits.

  • Highlights: Full Height Available & ADA Compliant

  • Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″

  • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass

  • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available

  • Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Overhead Closer



Request a Quote

- Hide Gallery
Hinged Framed Swing

Hinged Framed Swing  

1

Revit BIM Files for Hinged Framed Swing

Hinged Framed Swing Door - Single Glazed

Hinged Framed Swing Door - Double Glazed

CAD Drawings for Hinged Framed Swing
HINGED GLASS SWING DOOR
download:view:
Solare Single - 49 HINGED GLASS SWING DOOR
download:view:
Specifications for Hinged Framed Swing
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Hinged Framed Swing
08 41 13
BusinessApplication
Building Construction Specifications
08 42 13
BusinessApplication
Building Construction Specifications
Catalogs for Hinged Framed Swing
Videos for Hinged Framed Swing
Avanti Systems USA video of Avanti Systems SpecWizard Video for Aluminum Framed Storefronts and Entrances - Glazed and Solid
2024-04-24T00:00:00+00:00Z
(Avanti Systems USA)request for information