Rated 5 based on 1 product reviews
Trex Fencing

Composite Fencing and Gate Products

CONTACT INFO
EMAIL
Request for informationTrex Fencing Contact Us / RFI
PRODUCT SELECTION RESOURCES

Most consumers no longer look at their outdoor space as strictly a functional area. Aesthetics play a significant role in design. Trex Horizons provides a simple and eye-catching modern approach for customer that prefer a horizontal orientation. Its unique picket system provides complete privacy and the Trex material does not require the maintenance that wood demands.

  • Never needs painting or staining
  • Resists insect damage and won't rust, warp, rot, or splinter
  • Powder-coated top, bottom, and side rails are weather protected and provide a distinct framed appearance
  • Eco-friendly fence (96% reclaimed materials)
  • Qualifies for LEED points
  • 3 rich colors


- Hide Gallery
Horizontal Fencing

Revit BIM Files for Horizontal Fencing

Wood Composite Fences and Gates

CAD Drawings for Horizontal Fencing
1001 - Trex Fencing Gate Hardware
download:view:
1002 - Trex Seclusions Fencing Gate
download:view:
1003 - Trex Seclusions Fencing Components
download:view:
1004 - Trex Seclusions Fencing Profile View
download:view:
1005 - Trex Seclusions Fencing Exploded View
download:view:
1006 - TrexHorizons Fencing Gate
download:view:
1007 - Trex Horizons Fencing Profile View
download:view:
1008 - Trex Horizons Fencing Exploded View
download:view:
1009 - Trex Seclusions 2ft
download:view:
1010 - Trex Seclusions 3ft
download:view:
1011 - Trex Seclusions 4ft
download:view:
1012 - Trex Seclusions 5ft
download:view:
1013 - Trex Seclusions 6ft
download:view:
1014 - Trex Seclusions 7ft
download:view:
1015 - Trex Seclusions 8ft
download:view:
1016 - Trex Seclusions 9ft
download:view:
1017 - Trex Seclusions 10ft
download:view:
1018 - Trex Seclusions 11ft
download:view:
1019 - Trex Seclusions 12ft
download:view:
1020 - Trex Fence Horizons 2ft
download:view:
1021 - Trex Fence Horizons 3ft
download:view:
1022 - Trex Fence Horizons 4ft
download:view:
1023 - Trex Fence Horizons 5ft
download:view:
1024 - Trex Fence Horizons 6ft
download:view:
1025 - Trex Fence Horizons 8ft
download:view:
1026 - Trex Fence Horizons 12ft 3 stack
download:view:
Catalogs for Horizontal Fencing
Videos for Horizontal Fencing
Trex Fencing video of Trex Fencing
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fencing PBS Spotlight
2016-05-16T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fence Post Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fence Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information
Trex Fencing video of Trex Fence Gate Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing)request for information