Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Isolation - F1620-C Drain with Adjustable Strainer Tractor Gratecart-plus

MIFAB® F1620-C Series lacquered cast iron floor drain with upper and lower bodies and anchor flanges, cast iron membrane clamp rings with primary and secondary weepholes for waterproofing membrane, neoprene expansion compensator, and standard 1" (25) thick, 9" (229) round, tractor grate.

 


Revit BIM Files for Isolation - F1620-C Drain with Adjustable Strainer Tractor Grate

Flood Drain: Isolation Floor Drain with 9" Round Adjustable Tractor Grate: F1620-C

CAD Drawings for Isolation - F1620-C Drain with Adjustable Strainer Tractor Grate
F1600-C-DWG
download:view:
Specifications for Isolation - F1620-C Drain with Adjustable Strainer Tractor Grate
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Isolation - F1620-C Drain with Adjustable Strainer Tractor Grate
Videos for Isolation - F1620-C Drain with Adjustable Strainer Tractor Grate
MIFAB, Inc. video of Faster, Smarter Drainage | MIFAB's Step by Step Trench Drain Installation Guide.
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Glass-Fiber Reinforced Polyester (GRP) Trench Drain Systems
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of M-500 Pressure Drop Activated Trap Seal Primer
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MI-GARD Floor Drain Trap Seal
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Mifab Quick Hub Job Site Installation Video 2024
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Shift + Lift Water Closet Carrier Offset Kit
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Siphonic Roof Drain System Demon
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC 41 Concealed Arm Carrier
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Chicago Warehouse
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Stainless Steel Strainers
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RoofGuard Video
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of PVC Floor Sinks
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of R1200 ES
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RTS Installation
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information