Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

JM PVC SD Plus is a heat weldable thermoplastic polyvinyl chloride membrane available in 50, 60, and 80 mil.

Features

Meets the requirements of ASTM D 4434, Type III

Non-wicking Reinforced Polyester Scrim: Our fully integrated manufacturing process adds tensile strength and toughness. Edge sealant is not a requirement for cut edges.

Patented Aramid-Reinforced Edge: Aramid fiber is woven into the fastening side of all full rolls of PVC membrane.

Excellent Chemical Resistance: JM PVC is inherently resistant to oils, air conditioning coolants, fuels and grease.

Energy Savings: The white membranes provide exceptional reflectivity and emissivity for energy savings.

Color:  White, Grey*

  • *All colors not available as standard stocked items in all size configurations. Please call for minimums and lead times.

- Hide Gallery
JM PVC SD Plus

CAD Drawings for JM PVC SD Plus
PH-FC-02 Prefabricated Metal Curb Base Flashing
download:view:
PH-DV-03 PVC Fleece Backed Hybrid Vent Pipe
download:view:
PH-FC-01 Prefabricated Metal Curb Base Flashing With Cant
download:view:
PH-FE-CM2 Gravel Stop - PVC Coated Metal
download:view:
PH-DV-02 PVC Fleece Backed Hybrid Drain Detail
download:view:
PH-FE-P2 Presto Tite Fascia System
download:view:
PH-FE-P1 JM Presto Lock Fascia System
download:view:
P-FW-B4 Base Tie-In - RhinoPlate System
download:view:
P-FE-CM1 Drip Edge-PVC Coated Metal
download:view:
P-FW-B2 Base Tie-In - Fastener & Plate - On Wall
download:view:
PH-FE-CM3 Gutter & PVC Coated Metal Edge
download:view:
P-FW-B6I PVC Fleece backed in RSUA Base & Wall Flashing
download:view:
P-FW-B6 Base Tie-in Fleece Backed PVC in RSUA
download:view:
P-FW-B7 Base Tie-In Fleece Backed PVC in 2 Part UIA Spatter
download:view:
P-DV-01 Vent Pipe
download:view:
P-DV-03 Through-wall Scupper
download:view:
P-FW-B3 Membrane Flashing Base Tie In- High Internal Pressure
download:view:
P-FW-B5 Base Tie-In (Loose Hung Flashing)
download:view:
P-DV-02 Vent Pipe-Hot
download:view:
P-DV-03I Through-wall Scupper
download:view:
P-DV-04 Primary Scupper With Tapered Insulation Sump
download:view:
P-FW-B1 Base Tie-In - Fastener & Plate
download:view:
P-DV-07 Primary Drain Sump- Low Slope- Up To 3:12 Slope
download:view:
P-DV-06 Overflow Scupper
download:view:
P-DV-05 Low-Wall Primary Scupper Flashing
download:view:
P-FE-CM4 Gravel Stop Adhered Membrane Only- PVC Coated Metal
download:view:
P-FE-CM3 Gravel Stop-PVC Coated Metal
download:view:
P-FE-CM2 Drip Edge Adhered Membrane PVC Coated Metal
download:view:
P-FE-CM6 Butt Joint At Edge-PVC Coated Metal
download:view:
P-EJ-01 Expansion Joint-Roof To Wall
download:view:
P-EJ-03 Expand-O-Flash Roof To Roof Expansion Joint Cover- Style PVC EJ/WC
download:view:
P-EJ-04 Expand-O-Flash RoofTo Wall - Style EJ
download:view:
P-EJ-02 Expansion Joint-Roof To Roof
download:view:
P-EJ-07 Expand-O-Flash Curb To Wall Expansion Joint Cover-Style PVC EJ/WC
download:view:
P-EJ-05 Expand-O-Flash Curb To Curb Expansion Joint Cover- Style CF
download:view:
P-EJ-06 Expand-O-Flash Curb To Wall Expansion Joint Cover-Style CF/EJ
download:view:
P-EJ-08 Expand-O-Flash Curb To Curb Expansion Joint Cover-Style PVC EJ/WC
download:view:
P-FP-01 PVC Pipe Boot
download:view:
P-FP-02 PVC Coated Metal Penetration Pocket
download:view:
P-FP-03 PVC Split Pipe Boot- Round
download:view:
P-FW-I1 PVC Intermediate Membrane Attachment with Fastener & Plate
download:view:
P-FE-CM5 Gutter & PVC Coated Metal Edge
download:view:
P-FP-04 PVC Split Pipe Boot- Square - Clamped
download:view:
P-FP-06 Field Fabricated Pipe Penetration
download:view:
P-FP-07 JM PVC Penetration Pan
download:view:
P-FW-I11 PVC Intermediate Termination Below Wall Cladding
download:view:
P-FP-05 PVC Split Pipe Boot- Square
download:view:
P-FW-I12 PVC Intermediate Membrane Attachment w/Termination Bar
download:view:
P-FW-I10 PVC Intermediate Termination with Termination Bar
download:view:
P-FW-I13 PVC Intermediate Termination (Loose Hung Flashing)
download:view:
P-FW-I2 PVC Detail Strip Wall Flashing Attachment with Fastener & Plate
download:view:
P-FC-01 Prefabricated Metal Curb Base Flashing
download:view:
P-FW-I3 PVC Intermediate Membrane Attachment with Termination Bar
download:view:
P-FW-I4 Termination Bar Flashing Attachment with Welded PVC Detail Strip
download:view:
P-FC-02 Roof Hatch
download:view:
P-FC-05 Wood Curb Base Flashing
download:view:
P-FC-04 Inside Corner
download:view:
P-FC-03 Outside Corner
download:view:
P-FC-06 Flashing Wall With Term Bar and Corner Coping
download:view:
P-DV-13 Primary and Overflow Drain Sump (Low Slope) up to 3:12 Slope
download:view:
P-FW-B7I - PVC Fleece Backed in Two Part UIA Base & Wall Flashing Spatter
download:view:
PH-MS-01 PVC Fleece Backed Membrane Butted End Lap
download:view:
PH-FW-M2I Highwall Flashing with Metal Backing Strip - Isometric View
download:view:
P-DV-11 Primary Drain Sump-Mechanically Fastened Membrane
download:view:
P-FW-I9 PVC Intermediate Termination with Through-Wall Counterflashing
download:view:
P-DV-12 JM PVC Hercules Retrodrain
download:view:
P-FW-I7 PVC Intermediate Termination with Counter Flashing & Cut-In Reglet
download:view:
P-FW-I8 PVC Intermediate Termination with Surface Mounted Counterflashing
download:view:
P-DV-10 JM PVC Alumaweld Drain
download:view:
PH-FW-M1I PVC Hybrid Base & Wall Flashing with Coping - Isometric View
download:view:
P-FW-I5 Continuous Flashing Attachment- Termination Bar
download:view:
P-FW-I6 Split Flashing Attachment- Termination Bar
download:view:
PH-FW-M1 PVC Hybrid Base and Wall Flashing With Coping
download:view:
P-DV-09I PVC Fleece Backed Adhesive Applied Primary Drain In Sump
download:view:
P-DV-08 Primary Drain Sump- Steep Slope- Greater Than 3:12 Slope
download:view:
P-DV-09 Primary Drain Sump- Fleece Backed Membrane
download:view:
P-FW-T1 Fabricated Metal Coping Over Adhered PVC
download:view:
P-FW-T2 Presto Lock Coping System Over PVC
download:view:
P-FW-T3 Presto-Tite Fascia System On Sloped Parapet
download:view:
P-FW-T4 Perma-Tite Continuous Cleat Coping System Over PVC
download:view:
PH-FW-B4 Base Tie in With Term Bar
download:view:
P-FE-V4 RhinoPlate-Standing Seam Retro-Fit Gravel Stop
download:view:
P-FE-V1 Wood Nailer Attachement
download:view:
P-FE-V2 Gutter & Termination Bar
download:view:
VB-4 JM Vapor Barrier SA - Detail at Field Laps
download:view:
P-FE-V3 RhinoPlate-Standing Seam Retro-Fit Purlin Attachment
download:view:
P-FE-V5 RhinoPlate-Standing Seam Retro-Fit Gutter
download:view:
VB-1 (ALT) JM Vapor Barrier SA - Wall Base Detail - Alt
download:view:
PH-FW-B3 Base Tie-In - Fastener & Plate - On Wall
download:view:
VB-1 JM Vapor Barrier SA - Wall Base Detail
download:view:
VB-3 JM Vapor Barrier SA - Drain Detail
download:view:
VB-1 (ALT) JM Vapor Barrier SAR - Wall Base
download:view:
VB-1 JM Vapor Barrier SAR - Wall Base
download:view:
VB-2 JM Vapor Barrier SA - Pipe Penetration Detail
download:view:
VB-4 JM Vapor Barrier SAR - Field Laps
download:view:
VB-5 JM Vapor Barrier SA - Outside Curb Detail
download:view:
VB-2 JM Vapor Barrier SAR - Pipe Penetration
download:view:
VB-6 JM Vapor Barrier SAR - Inside Curb
download:view:
VB-6 JM Vapor Barrier SA - Inside Curb Detail
download:view:
VB-3 JM Vapor Barrier SAR - Drain
download:view:
VB-5 JM Vapor Barrier SAR - Outside Curb
download:view:
PH-FW-B1 Membrane Flashing Base Tie-In
download:view:
PH-FP-01 PVC Fleece Backed Hybrid Pipe Boot
download:view:
PH-FW-B2 Base Tie-In - Fastener & Plate - With Cant
download:view:
P-FE-P4 JM Perma-Tite System 200 Fascia Over PVC
download:view:
P-FE-P1 JM Presto Lock Fascia System
download:view:
P-FE-P3 JM Rail Fascia System For Single Ply Roof
download:view:
P-FE-P2 JM Presto-Tite Fascia System For Single Ply Systems
download:view:
P-FE-P5 JM Presto Weld Drip Edge
download:view:
P-PT-07 PVC Walkpad Over Mechanically Fastened PVC Membrane
download:view:
P-PT-08 Lightning Rod-Wall Mount
download:view:
P-PT-06 PVC Walkpad Fleece Backed System Fully Adhered
download:view:
P-TI-02 Transition To Shingle Roof With PVC Coated Metal
download:view:
P-PT-05 PVC Walkpads Over Adhered PVC Membrane
download:view:
P-PT-04 Walkway-Concrete Paver
download:view:
P-TI-01 Transition For Staged Roofing-PVC Coated Metal
download:view:
P-TI-03 Curb Tie-In To Roof By Others
download:view:
P-PT-02 Support-Medium
download:view:
P-PT-03 Support-Heavy
download:view:
P-PT-01 Support-Light
download:view:
P-MS-02 In-Lap Fastening Method - Steel Deck
download:view:
P-MS-05 In Lap Fastening Method-Wood Plank Deck
download:view:
P-MS-01 Cut Edge Sealant
download:view:
P-MS-04 In-Lap Fastening Method - Concrete Deck
download:view:
P-MS-06 Continuous Strip Fastening Method
download:view:
P-MS-03 In-Lap Fastening Method - Plywood Deck
download:view:
P-MS-07 Membrane Side Lap
download:view:
P-FW-M4I PVC Rhinobond Wall Flashing Isometric View Master Detail
download:view:
P-MS-08 PVC Fleece Backed Adhesive Applied Membrane Butted End Lap
download:view:
P-FW-M2I Highwall Flashing with Metal Backing Strip Isometric View Master Detail
download:view:
P-FW-M3I PVC Rhinobond Continuous Wall Flashing Isometric View Master Detail
download:view:
P-FW-M1 PVC Base & Wall Flashing with Coping Master Detail
download:view:
P-PT-13 Hurricane Peel Stop Anchor Bar
download:view:
P-FW-M1I PVC Base & Wall Flashing with Coping Isometric View Master Detail
download:view:
P-PT-12 JM PVC Safety Strip Over PVC Membrane
download:view:
P-PT-11 JM ENRGY ANCHOR - PVC
download:view:
P-PT-09 Lightning Rod-Roof Mount
download:view:
P-PT-10 Grease Trap
download:view:
P-MS-17 PVC T-Joint Patch
download:view:
P-MS-16 JM PVC Profile Spacing on 120" PVC Sheets
download:view:
P-MS-15 JM PVC Profile Spacing on 78" PVC Sheets
download:view:
P-MS-14 JM PVC Profile Spacing on 144" Fleece Backed Sheets
download:view:
P-MS-13 JM PVC Profile Spacing on 76" Fleece Backed Sheets
download:view:
P-MS-12 PVC Standing Seam Profile Lap Joint
download:view:
P-MS-11 JM PVC Profile Attachment
download:view:
P-MS-09 Slope Transition-Valley
download:view:
P-MS-10 Slope Transition-Ridge
download:view:
SPL-FC-01 Typical TPO or PVC Door Sill Flashing
download:view:
SPL-FP-07 Wide Flange Flashing Scrim Layout
download:view:
SPL-FP-10 Angle Iron Flashing Scrim Layout
download:view:
SPL-EJ-01 Expansion Joint TPO or PVC Roof to Wall
download:view:
P1P-FP-05 - PVC Angle Iron One-Part Pourable Sealer
download:view:
SPL-FP-08 TPO or PVC Angle Iron Penetration Flashing
download:view:
P1P-FP-06 - Angle Iron Flashing Scrim Layout One-Part Pourable Sealer
download:view:
SPL-FP-01 TPO or PVC Roof Multi-Pipe Penetration Flashing
download:view:
SPL-FP-05 TPO or PVC Wide Flange Penetration Flashing
download:view:
SPL-FP-03 TPO or PVC Square Tube Penetration Flashing
download:view:
SPL-DV-01 Throughwall Metal Scupper with TPO or PVC Membrane
download:view:
P1P-FP-01 PVC Multi-Pipe Penetration One-Part Pourable Sealer
download:view:
P1P-FP-02 - PVC Square Tube Penetration One-Part Pourable Sealer
download:view:
P1P-FP-03 - PVC Wide Flange Penetration One-Part Pourable Sealer
download:view:
P1P-FP-04 - Wide Flange Flashing Scrim Layout One-Part Pourable Sealer
download:view:
PH-FE-CM1 - Drip Edge -PVC Coated Metal
download:view:
PH-DV-01 - Field Fabricated Vent Pipe
download:view:
SPL-FW-01 Wall Mounted Ladder TPO or PVC Base Flashing
download:view:
SPL-FW-05 Flashing Wall Optional Terminations
download:view:
SPL-FW-03 Deck Mounted Ladder TPO or PVC Base Flashing
download:view:
Specifications for JM PVC SD Plus
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for JM PVC SD Plus
BusinessApplication
Building Construction Specifications
Catalogs for JM PVC SD Plus
Videos for JM PVC SD Plus
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information