Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

JM TPO SA (Self-Adhered) membranes can be installed up to three times faster than a traditional fully adhered application through the “peel and stick" technology of our factory-applied adhesive. TPO SA works great for installations that require little to no VOCs and may also have fewer weather restrictions than many traditional adhesive systems. JM TPO SA starts strong and stays strong for the full life of the roof.

Features

Meets or exceeds the requirements of ASTM D 6878

Thickness Over Scrim: Optimized and tested on a continual basis with a state-of-the-art thickness gauge to verify that the thickness valued by our customers is incorporated into the sheet.

One of the Widest Melt Windows: Promotes better welds over a wider variety of speeds and temperatures, and leads to a softer, more flexible and workable sheet.

Reinforced fabric scrim layer and top-ply thickness: Lends to durable physical properties including:

  • Long-term weathering, UV resistance and heat-aging properties

  • High breaking and tearing strength

Optimized TPO Formulation: Delivers high-performance ozone resistance, cool roof reflectivity, overall weather resistance.

Self-adhering capabilities: In a wide temperature range. Membrane can be adhered without the use of additional VOC containing adhesives.

- Hide Gallery
JM TPO SA - 60 mil

CAD Drawings for JM TPO SA - 60 mil
SPL-EJ-01 Expansion Joint TPO or PVC Roof to Wall
download:view:
SPL-FC-01 Typical TPO or PVC Door Sill Flashing
download:view:
SPL-FW-01 Wall Mounted Ladder TPO or PVC Base Flashing
download:view:
SPL-DV-01 Throughwall Metal Scupper with TPO or PVC Membrane
download:view:
SPL-FW-03 Deck Mounted Ladder TPO or PVC Base Flashing
download:view:
SPL-FW-05 Flashing Wall Optional Terminations
download:view:
T1P-FP-05 TPO Angle Iron Penetration Flashing 1-Part Pourable Sealer Liquid Flashing
download:view:
T1P-FP-04 Wide Flange Flashing Scrim Layout 1-Part Pourable Sealer Liquid Flashing
download:view:
T1P-FP-06 Angle Iron Flashing Scrim Layout 1-Part Pourable Sealer Liquid Flashing
download:view:
T1P-FP-03 TPO Wide Flange Penetration 1-Part Pourable Sealer Liquid Flashing
download:view:
T1P-FP-01 TPO Multi-Pipe Penetration 1-Part Pourable Sealer Liquid Flashing
download:view:
SPL-FP-01 TPO or PVC Roof Multi-Pipe Penetration Flashing
download:view:
SPL-FP-03 TPO or PVC Square Tube Penetration Flashing
download:view:
SPL-FP-05 TPO or PVC Wide Flange Penetration Flashing
download:view:
SPL-FP-08 TPO or PVC Angle Iron Penetration Flashing
download:view:
SPL-FP-07 Wide Flange Flashing Scrim Layout
download:view:
SPL-FP-10 Angle Iron Flashing Scrim Layout
download:view:
T1P-FP-02 TPO Square Tube Penetration 1-Part Pourable Sealer Liquid Flashing
download:view:
T-FW-B14I TPO Fleece Backed Base and Wall in Two Part UIA Spatter
download:view:
T-FW-B14 Base Tie-In Fleece Backed TPO in Two Part UIA Spatter
download:view:
T-FW-B11 TPO Self Adhered Membrane Flashing Base Tie-In (High Internal Pressure)
download:view:
T-FW-B12 TPO Self Adhered Base Tie-In (Fastener & Plate) with TPO Cover Strip
download:view:
T-FW-B1 Base Flashing with Horizontal Reinforced Termination Strip - RTS
download:view:
T-FW-B10 TPO Self Adhered Base Tie-In (Fastener & Plate) On Wall
download:view:
T-FW-B13I TPO Fleece backed in RSUA Base and Wall Flashing
download:view:
T-FW-B13 Base Tie-In Fleece Backed TPO in RSUA
download:view:
T-FW-B2 Base Flashing with Vertical Reinforced Termination Strip - RTS
download:view:
T-FW-B5 Membrane Flashing Base Tie-In - High Internal Pressure
download:view:
T-FW-B9 TPO Self Adhered Base Tie-In (Fastener & Plate)
download:view:
T-FW-B7 Base Tie-in Knee Wall Brace 2/12 Slope
download:view:
T-FW-B4 Base Tie-In Fastener & Plate on Wall
download:view:
T-FW-B8 Base Tie-In (Loose Hung Flashing)
download:view:
T-FW-B6 Base Tie-In - RhinoPlate System
download:view:
T-FW-B3 Base Tie-In Fastener & Plate
download:view:
T-FW-B19 Spliced TPO Coated Metal Right Angle Base Tie-In
download:view:
T-FW-B17 Spliced TPO Coated Metal Base Tie-In with Break
download:view:
T-FW-B18 TPO Coated Metal Right Angle Base Tie-In
download:view:
T-FW-B16 TPO Coated Metal Base Tie-In with Break
download:view:
T-FW-B15 TPO Base Flashing with Cant Strip
download:view:
T-FE-CM3 Gravel Stop-TPO Coated Metal
download:view:
T-FE-CM4 Gravel Stop-TPO Coated Metal Adhered Membrane Only
download:view:
T-FE-CM2 Drip Edge-TPO Coated Metal Adhered Membrane Only
download:view:
T-FE-C3 Gutter & Metal Edge with TPO Cover Tape
download:view:
T-FE-CM6 Butt Joint At Edge-TPO Coated Metal
download:view:
T-FE-C1 Metal Drip Edge with TPO Cover Tape
download:view:
T-FE-CM5 Gutter & TPO Coated Metal Edge
download:view:
T-FE-CM1 Drip Edge-TPO Coated Metal
download:view:
T-DV-04 Primary Scupper With Tapered Insulation Sump
download:view:
T-FE-C2 Gravel Stop with TPO Cover Tape
download:view:
T-DV-05 Low-Wall Primary Scupper Flashing
download:view:
T-DV-03I Through-wall Scupper
download:view:
T-DV-03 Through-wall Scupper
download:view:
T-DV-06 Overflow Scupper
download:view:
T-DV-16 Primary Roof Drain Insert 6:12 Slope
download:view:
T-DV-15 Overflow Roof Drain with Water Dam
download:view:
T-DV-17 Primary and Overflow Roof Drain
download:view:
T-DV-13 JM TPO Hercules Retrodrain
download:view:
T-DV-07 Primary Drain Sump-Low Slope-Up To 3:12 Slope
download:view:
T-DV-14 Roof Drain
download:view:
T-DV-02 Vent Pipe-Hot
download:view:
T-DV-01 Vent Pipe
download:view:
T-DV-09I TPO Fleece Backed Adhesive Applied Primary Drain In Sump
download:view:
T-DV-12 Primary and Overflow Drain Sump
download:view:
T-DV-08 Primary Drain Sump-Steep Slope-Greater Than 3:12 Slope
download:view:
T-DV-11 Primary Drain Sump-Mechanically Fastened Membrane
download:view:
T-DV-09 Primary Drain Sump-Fleece Backed Membrane
download:view:
T-DV-10 JM Heavy Duty TPO Retro Drain
download:view:
T-EJ-07 Expand-O-Flash Curb to Wall (Style TPO EJ-WC)
download:view:
T-EJ-06 Expand-O-Flash Curb To Wall Expansion Joint Cover-Style CF/EJ
download:view:
T-EJ-03 Expand-O-Flash Roof To Roof Expansion Joint Cover-Style EJ
download:view:
T-EJ-05 Expand-O-Flash Curb To Curb Expansion Joint Cover-Style CF
download:view:
T-EJ-04 Expand-O-Flash Roof To Wall-Style EJ
download:view:
T-EJ-01 Expansion Joint-Roof To Wall
download:view:
T-EJ-02 Expansion Joint-Roof To Roof
download:view:
T-FC-06 TPO Flashing Wall with Term Bar and Corner Coping
download:view:
T-EJ-09 Expand-O-Flash Curb to Wall Expansion Joint Cover-Style CF/EJ
download:view:
T-FC-08 Membrane Attachment Inside Corner
download:view:
T-EJ-08 Expand-O-Flash Curb to Curb (Style PVC EJ-WC)
download:view:
T-EJ-10 Expand-O-Flash Curb Expansion Joint Cover
download:view:
T-FC-03 Outside Corner
download:view:
T-FC-02 Roof Hatch
download:view:
T-FC-14 RTU Curb Flashing with Substrate Mounted Flange
download:view:
T-FC-13 RTU Curb Flashing with Metal Counter Flashing
download:view:
T-FC-12 Inside Corner with TPO Coated Metal
download:view:
T-FC-07 Membrane Attachment Outside Corner
download:view:
T-FC-01 Prefabricated Metal Curb Base Flashing
download:view:
T-FC-05 TPO Wood Curb Base Flashing
download:view:
T-FC-04 Inside Corner
download:view:
T-FC-09 Outside Corner with TPO Coated Metal with Break
download:view:
T-FC-11 Inside Corner with TPO Coated Metal with Break
download:view:
T-FC-10 Outside Corner with TPO Coated Metal
download:view:
T-FP-03 TPO-Coated Metal Penetration Pocket
download:view:
T-FP-05 TPO Split Pipe Boot-Square
download:view:
T-FP-04 TPO Split Pipe Boot-Round
download:view:
T-FP-09 Multi-Pipe with TPO Coated Metal Penetration Pocket
download:view:
T-FP-10 Multi-Pipe with Fabricated Metal Penetration Pocket
download:view:
T-FP-08 TPO Peel and Stick Pipe Boot
download:view:
T-FP-06 TPO Split Pipe Boot-Square-Clamped
download:view:
T-FP-07 Field Fabricated Pipe Penetration
download:view:
T-FP-02 JM TPO 2 Piece Penetration Pocket
download:view:
T-FP-01 TPO Pipe Boot
download:view:
T-FW-I2 TPO Cover Strip Wall Flashing Attachment with Fastener & Plate
download:view:
T-FW-I1 TPO Intermediate Membrane Attachment with Fastener & Plate
download:view:
T-FW-I12 TPO Intermediate Membrane Attachment w/Termination Bar
download:view:
T-FW-I4 Termination Bar Attachment With Welded TPO Cover Strip
download:view:
T-FW-I11 TPO Intermediate Termination Below Wall Cladding
download:view:
T-FW-I10 TPO Intermediate Termination with Termination Bar
download:view:
T-FW-I3 TPO Intermediate Attachment with Termination Bar
download:view:
T-FW-I7 TPO Intermediate Termination with Counterflashing & Cut-In Reglet
download:view:
T-FW-I9 TPO Intermediate Termination with Through-Wall Counterflashing
download:view:
T-FW-I8 TPO Intermediate Termination with Surface Mounted Counterflashing
download:view:
T-FW-I13 TPO Intermediate Termination (Loose Hung Flashing)
download:view:
T-FW-I5 Continuous Flashing Attachment- Termination Bar
download:view:
T-FW-I6 Split Flashing Attachment – Termination Bar
download:view:
T-FW-M2I Highwall Flashing with Metal Backing Strip Isometric View Master Detail
download:view:
T-FW-M1I TPO Base & Wall Flashing with Coping Isometric View Master Detail
download:view:
T-FW-M3I TPO Self Adhered Base & Wall Flashing with Coping Isometric View
download:view:
T-FW-M1 TPO Base & Wall Flashing with Coping Master Detail
download:view:
T-FW-M7I TPO Base and Wall Flashing 10 FT Max with Coping
download:view:
T-FW-M4I TPO Base and Wall Flashing with Coping ISO View
download:view:
T-FW-M6I TPO Rhinobond Wall Flashing ISO Metric View
download:view:
T-FW-M5I TPO RhinoBond Wall Flashing ISOmetric View
download:view:
T-MS-08 TPO Fleece Backed Adhesive Applied Membrane Butted End Lap
download:view:
T-MS-04 In-Lap Fastening Method-Concrete Deck
download:view:
T-MS-03 In-Lap Fastening Method-Plywood Deck
download:view:
T-MS-02 In-Lap Fastening Method-Steel Deck
download:view:
T-MS-01 Cut Edge Sealant
download:view:
T-MS-07 Membrane Side Lap
download:view:
T-MS-13 Headlap Over Field Seam with T-Joint Patch
download:view:
T-MS-11 TPO Self Adhered Membrane Butted End Lap
download:view:
T-MS-05 In-Lap Fastening Method-Wood Plank Deck
download:view:
T-MS-12 TPO T-Joint Patch
download:view:
T-MS-06 Continuous Strip Fastening Method
download:view:
T-MS-10 Slope Transition-Ridge
download:view:
T-MS-09 Slope Transition-Valley
download:view:
T-FE-P2 JM Presto-Tite Fascia System For Single Ply Systems
download:view:
T-FE-P5 JM Metal Drip Edge With TPO Cover Tape
download:view:
T-FE-P4 JM Perma-Tite System 200 Fascia
download:view:
T-FE-P1 JM Presto Tite Drip Edge
download:view:
T-FE-P7 JMTPO Presto Weld Drip Edge
download:view:
T-FE-P3 JM Presto Tite Edge One
download:view:
T-FE-P8 Extended JM Presto Tile Fascia
download:view:
T-FE-P6 JM Gravel Stop With TPO Cover Tape
download:view:
T-PT-06 TPO Walkpad Fleece Backed System Fully Adhered
download:view:
T-PT-05 TPO Walkpads Over Adhered TPO Membrane
download:view:
T-PT-08 Lightning Rod-Wall Mount
download:view:
T-PT-04 Walkway-Concrete Paver
download:view:
T-PT-03 Support-Heavy
download:view:
T-PT-13 Hurricane Peel Stop Anchor Bar
download:view:
T-PT-07 TPO Walkpad Over Mechanically Fastened TPO Membrane
download:view:
T-PT-11 JM Single Ply Safety Strip Over TPO Membrane
download:view:
T-PT-12 JM ENRGY Anchor - TPO
download:view:
T-PT-02 Support-Medium
download:view:
T-PT-01 Support-Light
download:view:
T-PT-10 Grease Trap
download:view:
T-FW-M8I TPO Self-Adhered Continuous Wall Flashing
download:view:
T-TI-01 Transition For Staged Roofing With TPO Coated Metal
download:view:
T-TI-02 Transition To Shingle Roof With TPO Coated Metal
download:view:
T-PT-09 Lightning Rod-Roof Mount
download:view:
T-TI-03 Curb Tie-In To Roof By Others
download:view:
T-FW- T5 Top of Wall Termination with Stone Coping
download:view:
T-FW- T4 Perma-Tite Continuous Cleat Coping System Over TPO
download:view:
T-FW- T3 Presto-Tite Fascia System On Sloped Parapet
download:view:
T-FW- T1 Fabricated Metal Coping Over Adhered TPO
download:view:
T-FW- T2 Presto Lock Coping System Over TPO
download:view:
TWE-FP-04 - TPO Field Fabricated Pipe Wrap with JM White EPDM
download:view:
TWE-FW-01 - TPO End Wall Transistion with JM White EPDM
download:view:
TWE-DV-02 - TPO Vent Stack (Hot) with JM White EPDM
download:view:
TWE-DV-03 - Through-Wall Scupper with JM White EPDM
download:view:
TWE-FC-03 - TPO Outside Corner with JM White EPDM
download:view:
TWE-FC-04 - TPO Inside Corner with JM White EPDM
download:view:
TWE-DV-06 - Overflow Scupper with JM White EPDM
download:view:
TH-DV-03 - Vent Pipe
download:view:
TH-MS-01 - TPO Fleece Backed Membrane Butted End Lap
download:view:
TH-FE-P1 - JM Presto Tite Edge One Fascia System
download:view:
TH-FC-02 - Prefab Metal Curb Base Flashing
download:view:
TH-FE-CM2 - Gravel Stop (TPO Coated Metal)
download:view:
TH-FE-CM3 - Gutter & TPO Coated Metal Edge
download:view:
TH-FC-01 - Prefab Metal Curb Base Flashing
download:view:
TH-FE-CM1 - Drip Edge (TPO Coated Metal)
download:view:
TH-DV-02 - Drain Detail
download:view:
TH-FW-M2I - Highwall Flashing with Metal Backing Strip Isometric View
download:view:
TH-FW-M1I - Hybrid Base & Wall Flashing with Coping Isometric View
download:view:
TH-FW-M1 - TPO Hybrid Base & Wall Flashing with Coping Master
download:view:
TH-FW-B2 - Base Tie In (Fastener & Plate) With Cant
download:view:
TH-FW-B3 - Base Tie In (Fastener & Plate) On Wall
download:view:
TH-FW-B4 - Base Tie In With Term Bar
download:view:
TH-FW-B1 - Base Tie In With Term Bar
download:view:
TH-FP-01 - Pipe Boot
download:view:
VB-1 (ALT) JM Vapor Barrier SAR - Wall Base
download:view:
VB-6 JM Vapor Barrier SAR - Inside Curb
download:view:
VB-4 JM Vapor Barrier SAR - Field Laps
download:view:
VB-3 JM Vapor Barrier SAR - Drain
download:view:
TH-FE-P2 - Presto Tite Fascia System
download:view:
VB-2 JM Vapor Barrier SA - Pipe Penetration Detail
download:view:
VB-4 JM Vapor Barrier SA - Detail at Field Laps
download:view:
VB-5 JM Vapor Barrier SA - Outside Curb Detail
download:view:
VB-6 JM Vapor Barrier SA - Inside Curb Detail
download:view:
VB-2 JM Vapor Barrier SAR - Pipe Penetration
download:view:
VB-5 JM Vapor Barrier SAR - Outside Curb
download:view:
VB-3 JM Vapor Barrier SA - Drain Detail
download:view:
VB-1 JM Vapor Barrier SAR - Wall Base
download:view:
VB-1 (ALT) JM Vapor Barrier SA - Wall Base Detail - Alt
download:view:
VB-1 JM Vapor Barrier SA - Wall Base Detail
download:view:
T-FE-V4 RhinoPlate-Standing Seam Retro-Fit Gravel Stop
download:view:
T-FE-V5 RhinoPlate-Standing Seam Retro-Fit Gutter
download:view:
T-FE-V1 Wood Nailer Attachement
download:view:
T-FE-V6 Gutter and JM Drain Bar
download:view:
T-FE-V2 Gutter & Termination Bar
download:view:
T-FW-B11 TPO Self-Adhered Membrane Flashing Base Tie-In (High Internal Pressure)
download:view:
T-FW-B12 TPO Self-Adhered Base Tie-In (Fastener & Plate) with TPO Cover Strip
download:view:
T-FE-V3 RhinoPlate-Standing Seam Retro-Fit Purlin Attachment
download:view:
T-FW-B10 TPO Self-Adhered Base Tie-In (Fastener & Plate) on Wall
download:view:
T-FW-M3I Self-Adhered TPO Base & Wall Flashing with Coping ISO View
download:view:
T-FW-B9 TPO Self-Adhered Base Tie-In (Fastener & Plate)
download:view:
T-MS-11 TPO Self-Adhered Membrane Butted End Lap
download:view:
p1p-fp-04 -wide-flange-flashing-scrim-layout-1-part-pourable-sealer
download:view:
p1p-fp-01-pvc-multi-pipe-penetration-1-part-pourable-sealer
download:view:
SPL-FP-08 TPO OR PVC ANGLE IRON PENETRATION FLASHING
download:view:
p1p-fp-02-pvc-square-tube-penetration-1-part-pourable-sealer
download:view:
p1p-fp-03-pvc-wide-flange-penetration-1-part-pourable-sealer
download:view:
SPL-FP-01 TPO OR PVC ROOF MULTI-PIPE PENETRATION FLASHING
download:view:
SPL-FP-05 TPO OR PVC WIDE FLANGE PENETRATION FLASHING
download:view:
SPL-FP-03 TPO OR PVC SQUARE TUBE PENETRATION FLASHING
download:view:
p1p-fp-05-pvc-angle-iron-penetration-flashing-1-part-pourable-sealer
download:view:
SPL-FP-07 WIDE FLANGE FLASHING SCRIM LAYOUT
download:view:
SPL-FP-10 ANGLE IRON FLASHING SCRIM LAYOUT
download:view:
p1p-fp-06-angle-iron-flashing-scrim-layout-1-part-pourable-sealer
download:view:
Specifications for JM TPO SA - 60 mil
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for JM TPO SA - 60 mil
BusinessApplication
Building Construction Specifications
Catalogs for JM TPO SA - 60 mil
Videos for JM TPO SA - 60 mil
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information