Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Levelling Mounts for Equipment and Machinery - Fabcel Lev-L® Mountscart-plus

Fabcel Lev-L leveling mounts provide adjustable leveling and moderate vibration control for all types of equipment and machinery. Used as machine feet or machine mounts, Lev-L mounts are designed to provide a leveling feature for equipment requiring vibration isolation by incorporating a Fabcel pad.

To accommodate all types of installations where machine leveling feet improve working conditions, standard Lev-L mounts are supplied with a separate leveling bolt, and the 200 series mounts are supplied with an integral bolt.

Key Features/Benefits

  • Supports and levels loads up to 12,000 lbs per mount

  • Meets OSHA requirements for anchoring machinery

  • Does not need to be cemented or bolted to floor

  • Can be reused when relocating machinery

  • Compensates for uneven flooring


Catalogs for Levelling Mounts for Equipment and Machinery - Fabcel Lev-L® Mounts
Videos for Levelling Mounts for Equipment and Machinery - Fabcel Lev-L® Mounts
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Certifications for Levelling Mounts for Equipment and Machinery - Fabcel Lev-L® Mounts