Rated 5 based on 1 product reviews
Layr Systems

Integrated pedestal support systems, porcelain and concrete pavers, tray reinforcement systems, and wood deck tiles

CONTACT INFO
53 W. Baltimore Pike Suite 201
Glen Mills, PA 19342
Toll Free: 833-888-0986
Phone:
EMAIL
Request for informationLayr Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

LevelPro Wood Joist Headcart-plus

The LevelPro Pedestal is used for wood decking applications. The wood joist headpiece on the LevelPro pedestals allows for a standard pressure treated wood joist to be securely fastened (screwed) into the side. Decking can be laid directly on top and screwed in to the wood joists using a hidden fastener or directly through the board.

  • Automatic slope adjustment up to 5% (with optional slope correctors, up to 10%)

  • Height range from 1 to 40 inches with fewer components

  • Convenient TopKey for easy adjustment from above
• Wide range of paver and decking heads
• Compatible to be used with the EasyRail System



Request a Quote


Specifications for LevelPro Wood Joist Head
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for LevelPro Wood Joist Head
Videos for LevelPro Wood Joist Head
Layr Systems video of LevelPro Applications
2025-10-30T00:00:00+00:00Z
(Layr Systems)request for information
Layr Systems video of LevelPro Highlights
2025-10-30T00:00:00+00:00Z
(Layr Systems)request for information
Layr Systems video of LevelPro Installation
2025-10-30T00:00:00+00:00Z
(Layr Systems)request for information
Layr Systems video of LevelPro Overview
2025-10-30T00:00:00+00:00Z
(Layr Systems)request for information
Layr Systems video of LevelPro Components Tutorial
2025-10-30T00:00:00+00:00Z
(Layr Systems)request for information