Rated 5 based on 1 product reviews
Mastic by Ply Gem

Siding & Accessories

CONTACT INFO
5020 Weston Pkwy. Suite 400
Cary, NC 27513
Toll Free: 888-975-9436
Phone:
EMAIL
Request for informationMastic by Ply Gem Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
DISTRIBUTION

For the name of a distributor in your area, call 1-888-975-9436.

Structure® Home Insulation System™ is an exclusive combination of vinyl siding technologies and high-performance foam that wraps the home in a continuous blanket of insulation that improves thermal performance and impact resistance.

Double 4.5" Dutch Lap - Dutch Lap panels overlap each other with a shiplap joint and have a unique flat face and cove that creates a narrower reveal line, adding lots of visual interest. The decorative groove improves strength and creates deeper shadow lines.

Double 4" - Traditional Double 4" lap siding gives the historic look of wood clapboard siding, and creates a realistic shadow line where the panels appear to overlap. It is often used for a more traditional look.

Double 6" - Larger Double 6" lap siding provides a broader siding panel appearance than common profiles, and more closely re-creates the historical look of real wood siding.

Single 7" - Single 7" lap siding replicates the look of authentic overlapping wood plank siding, and offers the classic cedar dimensions and texture of wide 7-inch panels. Fiber cement is often compared to this panel, but Single 7" lap siding offers much deeper and more realistic shadow lines.

Features & Benefits

  • Insulated - High insulating power lowers energy bills, shrinks your carbon footprint, and reduces noise. Expanded Polystyrene Foam insulation and rigid substrate add strength, improve impact resistance, and increase the R-value of exterior walls, helping save energy year-round.

  • Very Strong - Dent resistant with up to 300% more impact resistance than standard vinyl.

  • Versatile - Available in a variety of styles in wide panels and extra-long lengths for a seamless look, even on larger homes.

  • Exceptional Curb Appeal - Beautiful detailed cedar texture with a deep shadow line to make your home stand out.

  • Low Maintenance - Doesn't require painting so you can spend more time enjoying your home, not maintaining it.

  • Patented T3-LOK® Panel Locking System - Panels grip together for fast, easy installation – uniquely designed lock tightens under pressure so siding stays put even in challenging weather conditions.

  • Exclusive Hang-Tough™ Technology - Boosts durability so panels are more resistant to cracking, impact and thermal distortion. As an added benefit, rich color resides throughout the panel – virtually eliminating the appearance of nicks and minor surface scratches.

  • Duranyl 5000® Protection System - Proprietary technology adds extra UV protection to our deepest, most vivid colors, and protections colors against hard elements and maximizes long-term weatherability.

  • Sustainable Formula - sustainable and recyclable for a better, eco-friendly choice.

  • VIP Limited Lifetime Warranty - Premium guarantee of lasting quality and peace of mind.


- Hide Gallery
Mastic Structure® Home Insulation System™

Mastic Structure® Home Insulation System™  

1

Specifications for Mastic Structure® Home Insulation System™
07 46 33
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Mastic Structure® Home Insulation System™
Videos for Mastic Structure® Home Insulation System™
Mastic by Ply Gem video of Estimating a Vinyl Siding Project
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Flashing for Inside and Outside Corner Posts for Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Gable Vents with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Long Length Vinyl Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Board & Batten
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mastic EverPlank Lap Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Mounting Blocks & Fixture Mounts with Vinyl Siding
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install PVC Trim & Mouldings
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding (Spanish Version)
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Install Vinyl Siding Water Diverters
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of How to Replace Mastic EverPlank Siding Panels
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of PlyGem SpecWizard for Stone Veneer and Vinyl Siding
2015-11-10T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of Replacing a Damaged Vinyl Siding Panel and Outside Corner Post
2025-07-16T00:00:00+00:00Z
(Mastic by Ply Gem)request for information
Mastic by Ply Gem video of SolarDefense Promotional Video
2022-07-29T00:00:00+00:00Z
(Mastic by Ply Gem)request for information