Ply Gem Siding products listed above are backed by a Lifetime-Limited Warranty. Call 1-888-975-9436 for a copy of the warranty or visit our website.
For the name of a distributor in your area, call 1-888-975-9436.
Insulated Siding
Lap Siding
Vertical Siding
SolarDefense Vinyl Siding
Carvedwood•44® is an ideal choice for remodelers because of its optimal thickness and wide selection of designer-inspired colors. Carvedwood•44 also comes in 10 deep, rich shades using our exclusive
SolarDefense Reflective Technology™
which protects our darkest colors from the harmful effects of the sun.
With more color and style choices than any other competitor in this class of vinyl siding, it's easy to make your vision a reality with Ovation™ Siding. You'll enjoy affordability, low maintenance, reliable strength, and a beautiful, long-lasting home exterior. Select products come in five deep, designer shades using our exclusive
SolarDefense Reflective Technology™
which protects the darkest colors from the harmful effects of the sun.
Western Extreme Vinyl Siding
At higher elevations, Mother Nature can be brutal on your home's exterior. Intense infrared light, high heat, dry air and rapid temperature changes all put your siding at risk of warping. Ply Gem's Western Extreme vinyl siding is specially designed to stand up to extreme western weather. We've combined advanced polymers, special additives and a unique design to protect your home better than ever. It's all backed by Ply Gem's VIP limited lifetime warranty.
Western Extreme is specially designed to work with Carvedwood for ultimate installation flexibility.
Soffit
Ideas & Learning
When updating the home exterior, you typically start with replacing siding or windows. Yet, even these projects will only look as their finishing touches - which help to complete the look. For instance, trim materials are designed to be used around windows, doors, eaves and gables, and for application on your home's corners and porch columns. Many installers opt for basic corner posts, J-channels and finishing accessories, which are functional, but can also detract from the home's style. Going beyond the basics is very affordable and can make a big difference in your investment.
Ply Gem Pro Academy
The Ply Gem Pro Academy offers customized vinyl siding training opportunities, bootcamp-style installation intensives, video tutorials, continuous product support and valuable resources to support exterior contractors in all phases of their careers. Learn more here.