Rated 5 based on 1 product reviews
DesignMaster by Deacero

Steel Fencing

CONTACT INFO
EMAIL
Request for informationDesignMaster by Deacero Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

For solutions that demand equal parts beauty and security, choose Milan's steel panels, topped with horizontally-reinforced sleek arches.

Almost impossible to climb, made to last and competitively priced, Milan is the perfectly beautiful choice for medium-security projects.

When what needs to be protected is beautiful, protect it beautifully… with Milan.

Arches & Diamonds

Milan's arches and diamonds pattern disguises how well it delivers on security, proving that steel-strong perimeter solutions don't need to “look" secure. In a class by itself, Milan is clearly a stunning perimeter solution designed to preserve and enhance views.

With its pinch-proof design and non-toxic powder coating, Milan is perfectly safe for kids, pets and all types of public spaces.

- Hide Gallery
MEDIUM Security Steel Fence

MEDIUM Security Steel Fence  

Milan  
1

CAD Drawings for MEDIUM Security Steel Fence - Milan
62" - MILAN - Medium Security
download:view:
82" - MILAN - Medium Security
download:view:
Specifications for MEDIUM Security Steel Fence - Milan
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for MEDIUM Security Steel Fence - Milan
Videos for MEDIUM Security Steel Fence - Milan
DesignMaster by Deacero video of Designmaster Fence - Steel Fence Solutions
2025-06-11T00:00:00+00:00Z
(DesignMaster by Deacero)request for information
DesignMaster by Deacero video of Designmaster Fence
2025-06-11T00:00:00+00:00Z
(DesignMaster by Deacero)request for information
DesignMaster by Deacero video of Installation Milan Designmaster Fence
2025-09-08T00:00:00+00:00Z
(DesignMaster by Deacero)request for information
DesignMaster by Deacero video of Designmaster Fence, Milan Style - Product Benefit
2025-09-08T00:00:00+00:00Z
(DesignMaster by Deacero)request for information