Rated 5 based on 1 product reviews
Modernfold, Inc.

Operable and Folding Partitions

CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Continuing Education Logo
EMAIL
Request for informationModernfold, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Continuing its tradition of innovation, Modernfold has engineered and developed the Modernfold Truss System™ - A floor-supported truss system designed and engineered specifically for the proper support of Modernfold Operable Partitions where overhead support is unavailable. The Modernfold Truss System™ allows you to design operable partitions and sound separation for places where they were once thought to be impossible.


Ideal for both new and existing structures, the Modernfold Truss System® eliminates the need for overhead support, allowing each space to be customizable for the efficient use of each space. This engineered truss system is assembled onsite in easily manageable pieces to allow for easy access into tenant improvement locations.


Don't let the lack of overhead support stop you from managing your space the way you want. The Modernfold Truss System allows you to dictate the way your space can work for you.


Compatible With These Modernfold Products

Acousti-Seal® products utilizing #17 track system. Accordion utilizing #6 or #7 track system direct mounted to #17 removable bracket. GWS products utilizing #17G or G-330 track systems. The G-330 is direct mounted to a #17 removable bracket.


Features

  • Easily assembled on site
  • Adjustable height and width
  • Supports up to 500 lb panels
  • No component weighing over 300 lbs
  • Fits within 24" plenum space
  • Ideal for new and existing structures
  • Unlimited design opportunities
  • Enables in line and side stacking
  • Meets ASCE 7-05 Seismic criteria
  • Maximum floor load of 575 psi
  • Optional floor load of 350 psi
  • Engineered specifically for Modernfold Operable Walls
  • Truss system may be ordered in advance
  • Truss and panel installation may occur simultaneously with one vendor
  • Entire truss and panel system may be moved to similar space to accommodate changing needs


- Hide Gallery
Modernfold Truss System™

Specifications for Modernfold Truss System™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Modernfold Truss System™
Videos for Modernfold Truss System™
Modernfold, Inc. video of Operable Partitions SpecWizard from Modernfold
2015-02-03T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Clear Acoustical Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Clear Single Panels
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Clear with MorphGlas
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated Touchpad Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated w Markerboard
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Automated with Presto Package
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Panel Storage Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Setup
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Smart Track
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal Encore Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Acousti Seal STC Example
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of ComfortDrive Detail Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of ComfortDrive Operation Video
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Compactline on ComfortDrive Conf Room
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Compactline on ComfortDrive Office
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Flexible Space in Classrooms Covid
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Glass Wall System Acoustical STC Ratings
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Modernfold Continuing Education Courses
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Modernfold Product Safety UL Certification
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Modernfold Smart Track Suspension System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Modernfold Smart Track Technology
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of PureView Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of SureSet Seal Activation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information