Rated 5 based on 1 product reviews
Avanti Systems USA

Glass Partitions and Walls

CONTACT INFO
EMAIL
Request for informationAvanti Systems USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Movable Walls & Folding Glass Partition Systems - Movare™ Double Glazedcart-plus

The Movare™ Movable Double Glazed Partition System delivers premium features which include acoustic performance and semi-automatic operation. The system has been laboratory tested acoustically rated. They are ideal suited for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. The system also offers expanding wall jamb manual or automatic, 4″ panel thickness, integral blinds – manual or remote control operation, light weight for acoustic value achieved and no internal door fixings.

The Movare™ Movable Double Glazed Partition System provides temporary acoustic rated walls to any dynamic space. The STC wall rating of 40 dB instantly delivers acoustic performance to areas which require it the most. The 4" thick panel provides the option of integral blinds, which allow privacy between the temporarily created meeting space and surrounding areas. The system is ideal for hotels and conference centers, corporate offices, hospitals, schools, colleges, universities, churches, and sports and leisure facilities. When the Movare™ Movable Double Glazed Partition System is not in use, it may be parked in various customizable configurations that allow it to disappear from view.

The extruded 4" aluminum track may be configured to park center, side or parallel stacked at one or both ends, with single point, twin point and heavy duty roller options; and may be of standard or custom RAL color. Clear tempered glazing is the installed standard glazing. Pivot doors and full height pass doors are available as well as allowing either end panel to be a free swing pivot access door.

LEED 2009 (v3): MRc3, MRc4, MRc5, MRc7, EQc4.2, EQc8.1 and EQc8.2.
LEED v4: MRc1, MRc3, MRc4, MRc8, EQc2, EQc7 and EQc8.

  • Glazing Panel Width: 9′ 3/4″ min. – 36″ max.

  • Glazing Panel Height: Full height up to 13′-0″

  • Glazing Available: 1/4″ Clear Tempered or Clear Laminated

  • Track System: Center or End Fold

  • Roller Options: Single point, Twin Point & Heavy Duty

  • Parking Options: Single or Twin tracks with offset parking, Single or Twin Point parking

  • Standard Frame Finishes Available: Polyester powder coated finish (RAL color choices)

  • Acoustic Performance: up to 54 dB

  • Flame Spread: Class O Surface



Request a Quote


Revit BIM Files for Movable Walls & Folding Glass Partition Systems - Movare™ Double Glazed

Movare™ Movable Double Glazed Glass Partitions

CAD Drawings for Movable Walls & Folding Glass Partition Systems - Movare™ Double Glazed
Movare Double - 00
download:view:
Movare Double - 02 BASIC PANEL JOINT
download:view:
Movare Double - 01 BASIC JAMB
download:view:
Movare Double - 03 FULL HEIGHT PASS DOOR CLOSING JOINT
download:view:
Movare Double - 04 FULL HEIGHT PASS DOOR JAMB
download:view:
Movare Double - 05 HIGH Db TELE AND SLAM POST
download:view:
Movare Double - 06 TELESCOPIC PANEL DETAIL
download:view:
Movare Double - 07 ONE POINT HEAD AND BASE
download:view:
Movare Double - 08 TWO POINT HEAD AND BASE
download:view:
Specifications for Movable Walls & Folding Glass Partition Systems - Movare™ Double Glazed
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Movable Walls & Folding Glass Partition Systems - Movare™ Double Glazed
BusinessApplication
Building Construction Specifications
Catalogs for Movable Walls & Folding Glass Partition Systems - Movare™ Double Glazed