The NOVA System features powder-coated aluminum posts, guardrails and foot rails, and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8" cable. This system is completely off-the-shelf and features minimal components. Each post and rail kit includes everything needed for installation. Post mounting hardware, cable and cable mounting hardware are sold separately.
NOVA II Specifications
The NOVA System features powder-coated aluminum posts, handrails and foot rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8″ cable. The NOVA II System is offered in black, white and bronze color options. CLICK HERE to view color chart. The HandiSwage™ cable infill features stainless steel hand swage fittings and 1/8" cable. NOVA is one of the simplest and most economical cable railing systems available. Gate options also available.
NEW NOVA I System
Did you know that the NOVA System is now available without a bottom rail? The NOVA I System features a powder-coated aluminum framework combined with horizontal stainless steel cable infill. The framework is made up of 3" x 3" posts, colonial style (“bread loaf") top rail and no bottom rail. The straight and stair rail kits are available in 6' lengths and post kits come pre-drilled for 3" cable spacing in heights of 36" or 42". This system is also offered in a matte textured powder-coat finish of black, white and bronze. CLICK HERE to view color chart.
Request a Quote
