Rated 5 based on 1 product reviews
Seton Identification Products

Pipe Markers, Valve Tags, and Outdoor Pipe Markers

CONTACT INFO
2491 Wehrle Dr.
Williamsville, NY 14221
Toll Free: 855-438-6902
Phone:
EMAIL
Request for informationSeton Identification Products Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Vinyl peel-and-stick markers apply to clean, dry surfaces both indoors and out. Designed with durability in mind, they can withstand temperatures of -40°F to 180°F. Choose from stock wording or customize your electrical, HVAC, plumbing, and fire protection markers with unique text, colors, and lettering.


- Hide Gallery
Opti-Code™ Self-Adhesive Identification Markers

Specifications for Opti-Code™ Self-Adhesive Identification Markers
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Opti-Code™ Self-Adhesive Identification Markers
Videos for Opti-Code™ Self-Adhesive Identification Markers
Seton Identification Products video of How Our Contractor Specialists Can Help You
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to Install Our Three Best Selling Pipe Markers
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to Order Exactly the Right Number of Pipe Markers for Your Project
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to Organize your Entire Pipe Marking Project Effortlessly
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to Provide a Safe Working Environment by Using Pipe Markers
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of How to get Approval For Your Project with Pipe & Valve Submittal Documents
2019-04-16T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of Opti-Code™ Slit Back Pipe Markers Save Labor Time and Money
2019-04-16T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of Setmark and Opti-Code Pipe Marker Comparison
2019-04-17T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of Seton Project Take Off Service
2015-09-03T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of Seton Sales Team
2015-09-03T00:00:00+00:00Z
(Seton Identification Products)request for information
Seton Identification Products video of Seton Submittals
2015-09-03T00:00:00+00:00Z
(Seton Identification Products)request for information