Rated 5 based on 1 product reviews
Garlock Safety Systems

Roofing and Fall Protection Equipment

CONTACT INFO
2601 Niagara Ln
Plymouth, MN 55447
Toll Free: 877-791-4446
Phone: 763-694-2624
EMAIL
Request for informationGarlock Safety Systems Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Meets OSHA Requirement 1926.502(b)

Garlock Safety Systems perimeter clamp delivers OSHA-compliant fall prevention with two different attachment methods to suit the application. And both unique mounting methods give workers 100% unobstructed access to the roof.

When configured as a clamp, it can tightly grip parapet walls between 8" and 24". The adjustable stanchion ensures the top rail and mid-rail are at the correct height regardless of the parapet wall height.

If no suitable parapet wall exists, the clamp can be converted in seconds to a screw-down attachment system. Eight lag bolts secure it to the edge of the roof and deliver rock-solid fall prevention.

- Hide Gallery
Perimeter Clamp System

Specifications for Perimeter Clamp System
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Perimeter Clamp System