Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

PFP COVER BOARD Floor Covering Productcart-plus

PROFLEX® COVER BOARD offers a variety of surface protection products from damage, moisture, or other in-construction related hazards. COVER BOARD defends against water, paint, mud, and more. COVER BOARD is made from 100% recycled materials from both post-industrial and post-consumer products.

Advantages

  • 100% recycled product

  • Installs quickly and lays flat to finish surface

  • COVER BOARD defends against water, paint, mud and more

  • Heavy-duty, water resistant temporary floor protection

  • Durable and pliable – approximately 22 mil. thick



Packaging:

Available in a 35″ x 100′ roll (292 sq. ft.), 36 rolls per pallet


Specifications for PFP COVER BOARD Floor Covering Product
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for PFP COVER BOARD Floor Covering Product
BusinessApplication
Building Construction Specifications
Catalogs for PFP COVER BOARD Floor Covering Product
Videos for PFP COVER BOARD Floor Covering Product
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information