Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

PROFLEX® Cover Paper is a light to medium duty floor covering product. Cover Paper is easy to install and easily protects a variety of surfaces from foot traffic, dirt, dust, light debris, and moisture. Non staining to finished flooring surfaces. Cover Paper is a breathable product that does not restrict the curing of mortars and/or adhesives. Cover Paper is made from 100% recycled materials, and is eligible to be used towards LEED® building certifications.

- Hide Gallery
PFP Cover Paper Floor Covering Product

Specifications for PFP Cover Paper Floor Covering Product
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for PFP Cover Paper Floor Covering Product
BusinessApplication
Building Construction Specifications
Catalogs for PFP Cover Paper Floor Covering Product
Videos for PFP Cover Paper Floor Covering Product
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information