Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

PFP SHIELD Floor Protection Productcart-plus

PROFLEX® PFP SHIELD offers a variety of surface protection products from damage, moisture, or other in-construction related hazards. PFP SHIELD defends against water, paint, mud, and more. All of our PFP SHIELD line of products are made from 100% recycled materials from both post-industrial and post-consumer products, and are eligible to be used to contribute to LEED certification.

Advantages

  • 100% recycled product – can be submitted for LEED projects

  • Installs quickly and lays flat to finish surface

  • PRO-SHIELD defends against water, paint, mud and more

  • Heavy-duty, water resistant temporary floor protection

  • Tough enough to be driven on



Packaging:
PFP SHIELD is available in a 38" x 100' roll, 46 lbs.


Specifications for PFP SHIELD Floor Protection Product
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for PFP SHIELD Floor Protection Product
BusinessApplication
Building Construction Specifications
Catalogs for PFP SHIELD Floor Protection Product
Videos for PFP SHIELD Floor Protection Product
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information