Rated 5 based on 1 product reviews
CONTACT INFO
EMAIL
Request for informationSafe-T-Nose Contact Us / RFI

Acrylic photoluminescent strip with patented protective cover. Can be applied before final paint, simply peel off protective cover when it is time to turn the building over. Chip resistant. Best on smooth surfaces.

  • 1” x 150’ roll

  • Peel & stick adhesive backing

  • UL 1994 listed

 

Request A Sample
 

- Hide Gallery
Photoluminescent Acrylic Rail Marking (S9203P)

Specifications for Photoluminescent Acrylic Rail Marking (S9203P)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Photoluminescent Acrylic Rail Marking (S9203P)
Videos for Photoluminescent Acrylic Rail Marking (S9203P)
Safe-T-Nose video of Glow In The Dark Safe-T-Nose Fire Fighter Test
2017-05-01T00:00:00+00:00Z
(Safe-T-Nose)request for information
Safe-T-Nose video of STNP Pour-in-Place Stair Nosing Overview and Installation | Safe-T-Nose
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose)request for information
Safe-T-Nose video of Photoluminescent Industrial Plastic Handrail Strip (STNH) Install
2020-05-11T00:00:00+00:00Z
(Safe-T-Nose)request for information
Safe-T-Nose video of STNR Surface Mount Nosing Installation & Overview | Safe-T-Nose
2020-06-02T00:00:00+00:00Z
(Safe-T-Nose)request for information