Rated 5 based on 1 product reviews
Blue Giant Equipment Corporation

Dock Equipment

CONTACT INFO
EMAIL
Request for informationBlue Giant Equipment Corporation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

The Blue Giant Dock Lip Barrier (DLB) protects closed overhead doors from impact damage and prevents accidental forklift roll-off when the overhead door is open and no trailer is stationed at the dock.

When in the stored position, the DLB extends 5" (127mm) above the cross traffic position providing an active, full dock width solid steel barrier.

PRODUCT HIGHLIGHTS

  • 5" (127mm) high dock lip barrier

  • Fully hydraulic operation

  • Designed to withstand up to 15,000lb (6818kg) load impact at 5mph

- Hide Gallery
Pit Style \ Dock-Lip Barrier - DLB

Specifications for Pit Style \ Dock-Lip Barrier - DLB
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Pit Style \ Dock-Lip Barrier - DLB
BusinessApplication
Building Construction Specifications
Catalogs for Pit Style \ Dock-Lip Barrier - DLB