Rated 5 based on 1 product reviews
Sherwin-Williams

Paints, Primers and Coatings

CONTACT INFO
EMAIL
Request for informationSherwin-Williams Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Premium Ceiling Paint is our brightest, whitest ceiling paint yet. Maximize productivity with its excellent self-priming one-coat coverage that features great splatter and mildew resistance. Its non-lapping formula and ultra-flat finish blend seamlessly for an overall uniform finish that reduces surface imperfections.

- Hide Gallery
Premium Ceiling Paint

Revit BIM Files for Premium Ceiling Paint

Paints and Coatings: Sherwin Williams: Sherwin Williams

Paints and Coatings: Material Library: Duration Home Interior Latex - White Only

Paints and Coatings: Material Library: Duration Home - Semi-Gloss

Paints and Coatings: Material Library: Duration Home - Flat

Paints and Coatings: Material Library: Harmony - Eggshell

Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only

Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only

Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only

Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only

Paints and Coatings: Material Library: Harmony Interior Latex - White Only

Paints and Coatings: Material Library: Harmony - Semi-Gloss

Paints and Coatings: Material Library: Harmony - Flat

Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only

Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors

Paints and Coatings: Material Library: Reliance - Eggshell

Paints and Coatings: Material Library: Highlights

Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating

Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant

Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating

Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating

Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer

Paints and Coatings: Color Palette: ColorSnap

Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer

Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain

Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish

Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic

Paints and Coatings: Material Library: LOXON Acrylic Conditioner

Paints and Coatings: Material Library: LOXON Self Cleaning Flat

Paints and Coatings: Material Library: LOXON Self Cleaning Satin

Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish

Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane

Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler

Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss

Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell

Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss

Paints and Coatings: Material Library: Primers

Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell

Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat

Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish

Paints and Coatings: Material Library: Super Paint Exterior High Gloss

Paints and Coatings: Material Library: Super Paint Exterior Low Lustre

Paints and Coatings: Material Library: Super Paint Satin

Specifications for Premium Ceiling Paint
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Premium Ceiling Paint
BusinessApplication
Building Construction Specifications
Catalogs for Premium Ceiling Paint