Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

PROFLEX® Epoxy Grout and Tile Setting Mortar is a 3-component, 100% solids epoxy compound developed for sanitary applications. Epoxy Grout can be used as a tile setting mortar and product for grouting ceramic and quarry tiles, pavers, mosaics on horizontal and vertical surfaces. Epoxy Grout is an excellent setting material for moisture sensitive, and resin backed stones like black, red and green marbles. Use in commercial breweries, dairies, food processing facilities, distilleries, residential kitchens and bathrooms. It produces a high strength mortar that is stain resistant, impermeable, shock and chemical stain resistant.


Specifications for PROFLEX® Epoxy Grout and Tile Setting Mortar
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for PROFLEX® Epoxy Grout and Tile Setting Mortar
BusinessApplication
Building Construction Specifications
Catalogs for PROFLEX® Epoxy Grout and Tile Setting Mortar
Videos for PROFLEX® Epoxy Grout and Tile Setting Mortar
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information