Rated 5 based on 1 product reviews
Custom Building Products

Stone Installation Products

CONTACT INFO
EMAIL
Request for informationCustom Building Products Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

ProLite® Premium Large Format Tile Mortarcart-plus

Most popular lightweight product in the CUSTOM line for a reason. This exceptional handling mortar is ideal for setting large and heavy tile on interior or exterior floors and walls. A 30lb. bag has the same coverage as a 50 lb. bag. Non-sag, non-slump formulation capable of medium bed applications up to 3/4″.

  • Non-slump – For use as a thin or medium bed mortar up to 3/4″

  • Sag and slip resistant – immediately holds wall tiles in place

  • Lightweight – 30 lbs. covers the same area as 50 lbs. of traditional mortar

  • Exceeds ANSI A118.15HET and A118.11

  • Meets or exceeds ISO 13007 – C2TES1P1


Specifications for ProLite® Premium Large Format Tile Mortar
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Specwizards for ProLite® Premium Large Format Tile Mortar
BusinessApplication
Building Construction Specifications
Videos for ProLite® Premium Large Format Tile Mortar
Custom Building Products video of Grout Solutions from Custom Building Products: Right Grout. Right Color. For Any Job.
2021-09-03T00:00:00+00:00Z
(Custom Building Products)request for information
Custom Building Products video of Tile Setting Materials and Accessories SpecWizard from Custom® Building Products
2015-02-06T00:00:00+00:00Z
(Custom Building Products)request for information
Custom Building Products video of Why Custom Building Products is Tile Installation Industry Leader
2021-09-03T00:00:00+00:00Z
(Custom Building Products)request for information
Custom Building Products video of Top 5 Tips: Writing Successful Tile Installation Specifications
2021-09-03T00:00:00+00:00Z
(Custom Building Products)request for information
Custom Building Products video of Don’t Crack Up: Protect Tile with a Crack Isolation Membrane
2021-09-03T00:00:00+00:00Z
(Custom Building Products)request for information
Custom Building Products video of Rapid-Setting Tile Installation: An Airport Case Study
2021-09-03T00:00:00+00:00Z
(Custom Building Products)request for information