Rated 5 based on 1 product reviews
Tie Down

Metal Fabrication

CONTACT INFO
EMAIL
Request for informationTie Down Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

As pioneers in crafting exceptional mobile fall protection systems, we proudly introduce the PX5 Sentinel – a versatile and efficient solution designed to protect up to seven workers simultaneously. Its impressive capacity secures 5 workers in fall arrest and 2 in restraint, guaranteeing comprehensive on-site safety. Weighing less than 1300 lbs., it effortlessly combines protection and mobility. Crafted for easy integration across various surfaces, including concrete, EPDM, and TPO roofing applications, the PX5 Sentinel proves its adaptability in diverse work environments. Equipped with premium flat-free tires, front locking tow handle, rolled goods rack, forklift pockets, and more, it's a system that ensures both safety and efficiency. The PX5 Sentinel meets OSHA 1926.502 and ANSI/ASSE Z359.6-2009(D) standards, ensuring peace of mind and adhering to the highest industry benchmarks. Additionally, valuable add-ons like a fire extinguisher holder, a material box with locking door, weather strip, and heavy-duty hinge, and an optional rescue winch offering 100 ft. of galvanized liftline enhance equipment security. Crafted with precision and quality raw materials made in the USA, the PX5 Sentinel is a reliable partner for any job site. Its large footprint of 48" x 90" provides ample working space while delivering exceptional protection.


Owners Manual

- Hide Gallery
PX5 Sentinel

Specifications for PX5 Sentinel - 72833A
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for PX5 Sentinel - 72833A
Videos for PX5 Sentinel - 72833A
Tie Down video of Wall Jacks
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Penetrator Fall Device Pull Testing
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Base comparison drop Test
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ergo Roof Shingle Stripper
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Zip Rail Fall Protection
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Guardrails by Tie Down
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Xi2 Foundation System Installation
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Anchor Installation for Manufatured Homes
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Manufactured Housing “How Anchors are Made”
2019-07-25T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Transforming High-Rise Safety: The WebRail System's Impact on Major Construction Projects
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information
Tie Down video of Ultimate Durability Test: Opening and Closing Our New Hatch Mate 7000+ Times!
2024-08-23T00:00:00+00:00Z
(Tie Down)request for information