Rated 5 based on 1 product reviews
Elevate Commercial Roofing

Roofing, Wall Panels and Rubber Linings

CONTACT INFO
EMAIL
Request for informationElevate Commercial Roofing Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
LinkedIn icon

Tape

Quickseam™ & EcoWhite™ QuickSeam™  Splice Tape

  •  Cure tape designed for field splicing of RubberGard and EcoWhite membrane panels.

  • Available in 3"X100 (QuickSeam), 5″ x 100′ (QuickSeam) and 6″ x 100′ (QuickSeam & EcoWhite QuickSeam) rolls


Membrane Securement

RubberGard R.M.A. Strip Flashing

  •  10" wide RubberGard MAX membrane with two 3" wide strips of QuickSeam Tape factory laminated to it along its length. Used for roof membrane attachment beneath the RubberGard membrane as membrane securement.

QuickSeam Reinforced Perimeter Fastening (RFP) Strip

  • 6" wide reinforced EPDM membrane for use in non-penetration base tie-ins

Flashings

RubberGard & EcoWhite QuickSeam Flashing

  • Semi-cured EPDM flashing laminated to cure QuickSeam Tape

  • Available in 5″ x 100′ (QuickSeam) and 6″ x 100′ (EcoWhite QuickSeam) rolls

QuickSeam Batten Cover

  • Semi-cured EPDM and QuickSeam Tape laminated designed to cover and seal batten trips

QuickSeam Reinforced Perimeter Fastening (RFP) Strip

  • 6" wide reinforced EPDM membrane for use in non-penetration base tie-ins

RubberGard & EcoWhite QuickSeam Pipe Flashing

  • Designed to be used in roofing applications for flashing of round penetrations

  • -Use to flash round pipes (between 1″ to 6-7/8″ pipes) and conduit (between 1/2″ to 2-1/2″)

RubberGard & EcoWhite QuickSeam Curb Flashing

  • 18″ wide, 60-mil, non-reinforced, membrane with 3″ wide tape factory laminated along one edge

  • 3″ tape portion is used to splice the QuickSeam curb flashing to the roof membrane

RubberGard & EcoWhite EPDM QuickSeam SA Flashing

  • Consists of 18" (457.2 mm) wide membrane fully and completely factory laminated to EcoWhite seam tape

  • Can be used to flash curbs and walls in conjunction with roofing systems

RubberGard & EcoWhite QuickSeam Joint Cover

  • Uncured flashing laminated QuickSeam tape with a second 3" diameter layer of uncured, flowing tape is applied at the center

  • Conforms to irregular surfaces such as encounter at “T" joints readily providing an excellent seal

RubberGard & EcoWhite QuickSeam Corner Flashing

  • Consists of Elevate flashing factory laminated to QuickSeam Tape. It is 8.5" (216 mm) in diameter and is designed to flash inside and outside corners in conjunction with EPDM Roof Systems.

RubberGard EPDM FormFlash Flashing

  • Uncured flashing membrane that cures in place after installation

  • Used to flash inside and outside corners, pipes, penetration pockets and other applications as required by Elevate specifications and details

  • To be used with Elevate Splice Adhesives SA 1065

RubberGard & EcoWhite QuickSeam SA Patch for Conduit Flashing

  • Designed as a tape adhesive to field splice QS Patch for Conduit Flashing to primed flanges of QuickSeam Conduit flashing and RubberGard membrane.

RubberGard R.M.A. Strip Flashing

  • 10" wide RubberGard MAX membrane with two 3" wide strips of QuickSeam Tape factory laminated to it along its length. Used for roof membrane attachment beneath the RubberGard membrane as additional membrane securement.

- Hide Gallery
QuickSeam™ Accessories

Specifications for QuickSeam™ Accessories
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for QuickSeam™ Accessories
BusinessApplication
Building Construction Specifications
Videos for QuickSeam™ Accessories
Elevate Commercial Roofing video of Nobody Covers You Better
2025-01-28T00:00:00+00:00Z
(Elevate Commercial Roofing)request for information