Rated 5 based on 1 product reviews
Delta Intelligent Building Technologies (Canada) Inc.

Building Automation

CONTACT INFO
EMAIL
Request for informationDelta Intelligent Building Technologies (Canada) Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
X / Twitter icon
YouTube icon
LinkedIn icon

The Red5-PLUS-ROOM is a fully programmable native BACnet building controller. As the primary integration engine of the Red5 system, the Red5-PLUS-ROOM contains memory storage and external communication ports, as well as control logic for the expansion modules. The Red5-PLUS-ROOM can support up to 12 I/O or gateway modules and up to 24 access modules, as long as the total number of modules does not exceed 24. The Red5-PLUS-ROOM supports multiple communication methods, including BACnet/IP, BACnet over Ethernet, BACnet MS/TP and Delta LINKnet.

Quick View: Base unit: 3 network ports, 2 Ethernet ports, 3 power outputs, Modbus RTU

Features

  • Fully programmable

  • BACnet/IP, BACnet over Ethernet and BACnet MS/TP communication ports

  • Dual Ethernet ports

  • Modular, expandable I/O. Modular design provides flexibility, ease of service and reduces cost of future upgrades.

  • Advanced fault detection and diagnostics

  • Firmware upgrade and database load/ save over the network

  • LED indicators for device status, NET and Ethernet ports

  • USB expansion ports

  • DIN rail mountable (EN 50022-35x7.5)o3


  • Red5-PLUS-1180 Sales Sheet

  • Red5-PLUS-1146 Sales Sheet

  • Red5-EDGE-1180 Sales Sheet

  • Red5-EDGE-1146 Sales Sheet

.


- Hide Gallery
Red 5 PLUS Room Controller

CAD Drawings for Red 5 PLUS Room Controller
Red5-PLUS-ROOM
download:view:
Specifications for Red 5 PLUS Room Controller
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW