Red plastic body with photoluminescent EXIT lettering, plus two photoluminescent directional chevrons that can be shown or covered as needed to mark exit direction.
UL924-listed by Underwriters Laboratories Inc. for activation by LED lighting at 100-foot viewing distance. Can be mounted via surface, flag or ceiling – mounting hardware is included in each unit.
Requires a minimum of 5 fc (54 lux) of LED, fluorescent, mercury vapor or metal halide light on the sign face(s) at all times of building occupancy. Dimensions: 15.5 x 8.75 x .75
Product Summary
Red plastic body with photoluminescent EXIT lettering and directional arrows, which can be customized
Mounting hardware is included
Dimensions: 8.75 x 15.5
100-foot viewing distance
Building Code Compliances
IBC International Building Code
IFC International Fire Code
NFPA 101 Life Safety Code
NFPA 5000 Building Construction and Safety Code
The Joint Commission (TJC)
GSA (General Service Administration) P100 Facilities Standard
OSHA 1910.37 (b)(6)
UL924-listed for high-location and floor proximity use
UL924-listed for the USA and Canada