Rated 5 based on 1 product reviews
Stuc-O-Flex

Stucco & Rainscreen, Exterior Wall Assemblies

CONTACT INFO
15459 N.E. 95th St.
Redmond, WA 98052
Toll Free: 800-305-1045
Phone: 425-885-5085
EMAIL
Request for informationStuc-O-Flex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon

Remediationcart-plus

Owners of outdated, inefficient, unattractive buildings or structures with extensive maintenance concerns from coast to coast are benefiting from the expertise and technologies available through Stuc-O-Flex International. On a daily basis, we work with architects, developers, building owners, and the construction community to provide exterior claddings unprecedented in renovation and repair. When it comes to value, appearance, performance, budget, and capability, Stuc-O-Flex Exterior Systems and our stucco remediation services are unique. When you need experts on your side, work with Stuc-O-Flex International.


Specifications for Remediation
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Remediation
Stuc-O-Flex video of Waterway Rainscreen for Manufactured Stone / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of WaterWay Rainscreen Stucco / Step by Step
2014-08-07T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Rainscreen - 10 Things to Know
2014-08-18T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Introduction to Stuc-O-Flex Finishes
2012-11-01T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Overspray Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Compression Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Stretch Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Dryer Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Truck Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Stuc-O-Flex "RUBBER" Stucco Finish vs. Typical Stucco Finish (Shaker Test)
2016-09-08T00:00:00+00:00Z
(Stuc-O-Flex)request for information
Stuc-O-Flex video of Cement Board Assembly with Rainscreen
2016-03-21T00:00:00+00:00Z
(Stuc-O-Flex)request for information