Rated 5 based on 1 product reviews
Tudelu

Motorized Retractable Walls

CONTACT INFO
EMAIL
Request for informationTudelu Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Closure is the easiest way to beautify your space while creating the calm, focused environment you need for any task. Motorized retractable wall with single-sided decorative finish. Choose from 4 different finishes. Primarily designed to close off or hide away smaller spaces.

Product Key Facts

  • Customizable Sizes of up to 20ft wide x 10ft tall 

  • Easy Installation, either through TudelU directly or through our step-by-step instructions. 

  • 100% Motorized - anyone can operate this product with a simple press of a button. 

  • Durable Material - including powder-coated extruded aluminum. 

  • Patented Technology - including Stable Griprail Technology. 

  • Compact Footprint - featuring inset design options, meaning ZERO eye sores. 

  • Seamless Design - No matter your dimensions, TudelU walls won't hurt your aesthetic. 

  • Easy Maintenance - simple soap and water will keep your system looking new for years to come.

  • One Touch remote-controlled

  • Quiet Open

  • GripRail Technology

  • Modular Delivery

Ideal Environment

  • Kitchens

  • Office

  • Hospitality

  • Home

  • Remote Work 

- Hide Gallery
Retractable Partition Walls

Retractable Partition Walls  

1

Revit BIM Files for Retractable Partition Walls

Retractable Partition Walls: Closure Model

Motorized Partition Wall: Secluded

Operable Partition Wall: Private

Temporary Soundproof Partition Wall: Mute

CAD Drawings for Retractable Partition Walls
Closure
download:view:
Specifications for Retractable Partition Walls
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Retractable Partition Walls
Videos for Retractable Partition Walls
Tudelu video of Closure: Installation Video
2024-11-08T00:00:00+00:00Z
(Tudelu)request for information
Datasheets for Retractable Partition Walls