Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
1023 Turnpike St.
Stoughton, MA 02072
Toll Free: 800-322-7352
Phone: 781-341-3655
Continuing Education Logo
EMAIL
Request for informationFabreeka Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

DIMFAB 280 pads are manufactured using a specific elastomeric compound that conforms to MIL-D-24709 specification for Distributed Isolation Material (DIM).

DIMFAB 280 ribbed rubber pads and the DIM material are primarily used for vibration isolation applications in submarines and surface ships. DIMFAB 280 meets or exceeds the requirements of MIL-D-24709 and NAVSEA S9078-AA-HBK-010/DIM.

Key Features/Benefits

  • Produced in 18" x 18" sheets

  • Easily cut into predetermined shapes

  • Used successfully since the 1980s by the US Navy

  • Compensates for irregular and out of level installation surfaces

- Hide Gallery
Ribbed Rubber Pads

Catalogs for Ribbed Rubber Pads - DIMFAB 280
Videos for Ribbed Rubber Pads - DIMFAB 280
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information