Rated 5 based on 1 product reviews
Cambridge Architectural

Woven Wire Mesh

CONTACT INFO
105 Goodwill Rd.
Cambridge, MD 21613
Continuing Education Logo
EMAIL
Request for informationCambridge Architectural Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Open Area50%
Thickness.375"9.5 mm
Weight in SS2.3 lbs./sq. ft.11.23 kg/m2
Thickness.375"9.5 mm
Thickness.242"6.1 mm
Thickness.375"9.5 mm
Max. Width60"2.9 meters
Thickness.375"9.5 mm
Max. Height5'1.524 meters
Thickness.375"9.5 mm
Width Tolerance+/- .5"+/- 13 mm
Thickness.375"9.5 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample


- Hide Gallery
Rigid Mesh

Revit BIM Files for Rigid Mesh - Brick

Woven Wire Mesh: Architectural: Catalina Operable Curtain

Woven Wire Mesh: Architectural: DORAL Interior Screen

Woven Wire Mesh: Architectural: MOHAVE Interior Screen

Woven Wire Mesh: Architectural: Magothy Parking Screen

Woven Wire Mesh: Architectural: Severn Vertical Fin System

CAD Drawings for Rigid Mesh - Brick
Magothy Parking Screen - Concrete Attachment
download:view:
Magothy Parking Screen - Steel Attachment
download:view:
Potomac Exterior Tensioned Mesh Infill Panel - 1
download:view:
Potomac Exterior Tensioned Mesh Infill Panel - 2
download:view:
Severn Vertical Fin System
download:view:
Doral Interior Screen
download:view:
Doral Interior Screen - Wall
download:view:
Catalina Curtain - 1
download:view:
Catalina Curtain - 2
download:view:
Mohave Interior Partition - 1
download:view:
Mohave Interior Partition - 2
download:view:
Specifications for Rigid Mesh - Brick
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Rigid Mesh - Brick
Videos for Rigid Mesh - Brick
Cambridge Architectural video of Awty International School
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Cambridge Architectural Debuts Motion Mesh
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Cotton Bowl - Dallas, Texas
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of DART BRIDGE
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of GTECH Building Parking Garage, Providence, RI
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Reservoir Woods Parking Garage
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Steel River Playhouse
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of The Salvation Army: Kroc Center, Phoenix
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of University of Oregon Ford Alumni Center
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Western Oregon University Health and Wellness Center
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information
Cambridge Architectural video of Yale-New Haven Hospital Parking Garage
2018-07-19T00:00:00+00:00Z
(Cambridge Architectural)request for information