Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Round Parking Area/Mechanical Room Drains - F1530 Drain with 16" Heavy Duty Tractor Grate/Deep Sumpcart-plus

MIFAB® F1530 Series lacquered cast iron floor drain with anchor flange, weepholes, 16" (406") diameter fixed, heavy duty membrane collar with weepholes, and standard 1" (25) thick, 9" (229) round, ductile iron tractor grate.

 


Revit BIM Files for Round Parking Area/Mechanical Room Drains - F1530 Drain with 16" Heavy Duty Tractor Grate/Deep Sump

Flood Drain: with 9" Round Heavy Duty Tractor Grate with Deep Sump and Heavy Duty Membrane Collar: F1530

CAD Drawings for Round Parking Area/Mechanical Room Drains - F1530 Drain with 16" Heavy Duty Tractor Grate/Deep Sump
F1530-DWG
download:view:
Specifications for Round Parking Area/Mechanical Room Drains - F1530 Drain with 16" Heavy Duty Tractor Grate/Deep Sump
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Round Parking Area/Mechanical Room Drains - F1530 Drain with 16" Heavy Duty Tractor Grate/Deep Sump
Videos for Round Parking Area/Mechanical Room Drains - F1530 Drain with 16" Heavy Duty Tractor Grate/Deep Sump
MIFAB, Inc. video of Faster, Smarter Drainage | MIFAB's Step by Step Trench Drain Installation Guide.
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Glass-Fiber Reinforced Polyester (GRP) Trench Drain Systems
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of M-500 Pressure Drop Activated Trap Seal Primer
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MI-GARD Floor Drain Trap Seal
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Mifab Quick Hub Job Site Installation Video 2024
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Shift + Lift Water Closet Carrier Offset Kit
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Siphonic Roof Drain System Demon
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC 41 Concealed Arm Carrier
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Chicago Warehouse
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Stainless Steel Strainers
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RoofGuard Video
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of PVC Floor Sinks
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of R1200 ES
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RTS Installation
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information