Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
EMAIL
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Sandy Creek™ 8" Drywallcart-plus

Coloring for this product is shades of buff, cream, and light tan. The Drywall pieces may contain little to strong tan or crimson veining.

Thicknesses:

  • 2-3"

  • 3-4"

  • 4-5"

  • 5-6"

  • 6-8" 

  • random lengths, machine split 8" front to back

  • Covers 22-24 sq ft per ton

Also Available in SANDY CREEK™ 6" DRYWALL (Not Shown).

  • 2"-3" or 3"-5" thicknesses, random lengths or machine Split 6"

  • Covers 36 Sq. Ft. Per Ton.

Additional depths up to 12" are available; an additional fee would apply.


Specifications for Sandy Creek™ 8" Drywall
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Sandy Creek™ 8" Drywall