Made to Order
Thickness: 3/8", 1/4", 3/16", 1/8", 11 gage, 12 gage, & 14 gage.
Strap Width: 1-1/4" minimum recommended. Minimum width for 1/4" thick is 2" wide.
Length: Specify length as the outside dimensions between the bends. Bend with Hole: 1" minimum recommended. You should consider the overall length of the anchor and the height of the split bend to make sure there is enough room for the installer to get the screw and tool in place without interference from the split bend.
Hole should be a minimum of 1/16" larger than your screw size. (3/8" screw will use a 7/16" diameter hole).
Split Bend: Minimum 3/4" recommended (specify as o.d. dimension) Available in Type 304 and Type 316 Stainless Steel, Zinc Alloy 710 Firewall Material





Walls and Wall Accessories: Anchors: Masonry Anchors and Accessories