Rated 5 based on 1 product reviews
Lakeside Construction Fasteners

Construction Fasteners & Pipe Flashings

CONTACT INFO
6476 Hwy. 135 N.
Paragould, AR 72450
Toll Free: 800-537-4160
Phone: 870-586-0703
EMAIL
Request for informationLakeside Construction Fasteners Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 7/8", 1", 1 1/4", 1 1/2", 2", 2 1/2", 3"

  • Innovation: Penetrates 10, 12 and 14 ga Steel

  • Application: Pre-Engineered metal building.

- Hide Gallery
SD3 Steel-X™  No Washer

Specifications for SD3 Steel-X™ No Washer
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for SD3 Steel-X™ No Washer
Lakeside Construction Fasteners video of LCF University Online Training Intro
2024-05-01T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information
Lakeside Construction Fasteners video of T17 Mastergrip
2024-10-22T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information