Rated 5 based on 1 product reviews
CONTACT INFO
2601 Niagara Ln
Plymouth, MN 55447
Toll Free: 877-791-4446
Phone: 763-694-2624
Would you like to see hosted content from Garlock Safety Systems?
EMAIL
Request for informationGarlock Safety Systems Contact Us / RFI
Fall prevention gate to protect open loading docks, mezzanines and more. Two models: Single opening and Split opening. Single opening is designed for hazards up to 12 ft wide. Easy operation and OSHA compliant. Optional air-powered Cantilever Gate lifting utilizes existing 50 psi air-supply and 120-volt current with controls and strobe activation light. Split opening is ideal for wider hazards and low ceiling heights.
- Hide Gallery
SentryGuard Gates

Catalogs for SentryGuard Gates
Videos for SentryGuard Gates
Garlock Safety Systems video of Railguard 200 Kit Assembly
2014-02-25T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Garlock SpecWizard for Portable Railing System
2015-04-30T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of HatchProtector | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of LedgeGuard | GarlockSafety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SentryGuard | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of RailGuard 200 | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Folding Warning Lines | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Rollback Safety Gate | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of SpeedGuard FlatBed Fall Protection System | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Roof Hatch Kit | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Loading Dock Safety Gates | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Sky Light Kit | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of Centurion Service Cart for Railguard 200 | Garlock Safety Systems
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information
Garlock Safety Systems video of LedgeGuard Mezzanine | Garlock Safety
2016-08-10T00:00:00+00:00Z
(Garlock Safety Systems)request for information