Not only will it beautify and protect the hard-to-reach areas of your home's exterior, it will also promote essential ventilation of the eaves and rafters.
With classic elegance and exquisite form, Sequoia Select Ultra-Premium vinyl soffit imparts a substantial measure of style and substance. This extra-wide 12″ panel is superbly crafted with a rugged .044″ thickness and hidden dual vent slots for exceptional performance. Not only will it beautify and protect the hard-to-reach areas of your home's exterior, it will also promote essential ventilation of the eaves and rafters.
Features:
ChromaTrue®
Featuring richer, darker colors fortified with ChromaTrue® fade-defying technology. Gentek vinyl siding carries a lifetime limited warranty against fading. See printed warranty for more details.
Extra-Wide Profile
Generous 12″ panel with hidden dual vent slots achieves optimum coverage and ventilation.
Maximized Ventilation
10 square inches of ventilation per linear foot promotes necessary air circulation.
Superior Performance
Up to 100% more ventilation than most other hidden vent soffits.
Premium .044″ Panel Thickness
Quality construction ensures long-lasting beauty and durability.
Luxurious Finish
Handsome matte texturecomplements a variety of exteriors.
Versatile Profiles
Solid panel installs beautifully as vertical siding to add dimensional and visual excitement to entryways, gables and other accent areas.
Easy Upkeep
With solid color through and through the panels won't chip, flake and blister like painted surfaces. And unlike wood, they won't rot or warp due to moisture. There's no need for time-consuming upkeep or painting. Your soffit will keep its fresh-looking appearance season after season.
Investing in Your Home
Sequoia Select Ultra-Premium vinyl soffit will protect the trim areas of your home and heighten its curb appeal as well. And in today's resale market, a beautiful, low maintenance exterior can greatly enhance the value of your home.
Siding Warranty Coverage
Lifetime limited warranty, lifetime limited fade warranty, and 50-year hail warranty.  Please see printed warranty for complete details.




