Rated 5 based on 1 product reviews
Sherwin-Williams

Paints, Primers and Coatings

CONTACT INFO
EMAIL
Request for informationSherwin-Williams Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

UNIFLEX® Silicone22™ Rubberized Silicone White Roof Coating is a low-solids silicone rubber roof ideal for ponding water.

RECOMMENDED USES:

  • Metal

  • Single Ply

  • Smooth BUR, APP, SBS

  • Modified Bitumen

  • Polyurethane Foam

  • Cured Concrete

  • Existing asphaltic and elastomeric roof coatings and other approved surfaces.


NOT for use on roof shingles. EPDM rubber roofs must be primed with bonding primer designed for EPDM roofs. Other roof substrates including metal, asphalt or concrete may require primer before application. An adhesion peel test should be performed to determine if a primer is needed.  Asphalt-bleed blocking primer is recommended over asphalt substrates to limit staining and discoloration.

- Hide Gallery
Silicone22™ Low Solid Rubberized Silicone Roof Coating White

Revit BIM Files for Silicone22™ Low Solid Rubberized Silicone Roof Coating White

Paints and Coatings: Sherwin Williams: Sherwin Williams

Paints and Coatings: Material Library: Duration Home Interior Latex - White Only

Paints and Coatings: Material Library: Duration Home - Semi-Gloss

Paints and Coatings: Material Library: Duration Home - Flat

Paints and Coatings: Material Library: Harmony - Eggshell

Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only

Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only

Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only

Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only

Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only

Paints and Coatings: Material Library: Harmony Interior Latex - White Only

Paints and Coatings: Material Library: Harmony - Semi-Gloss

Paints and Coatings: Material Library: Harmony - Flat

Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors

Paints and Coatings: Material Library: Reliance - Eggshell

Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating

Paints and Coatings: Material Library: Highlights

Paints and Coatings: Color Palette: ColorSnap

Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating

Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant

Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating

Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer

Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic

Paints and Coatings: Material Library: LOXON Acrylic Conditioner

Paints and Coatings: Material Library: LOXON Self Cleaning Satin

Paints and Coatings: Material Library: LOXON Self Cleaning Flat

Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer

Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain

Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish

Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler

Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell

Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish

Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss

Paints and Coatings: Material Library: Primers

Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell

Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat

Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane

Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss

Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish

Paints and Coatings: Material Library: Super Paint Exterior High Gloss

Paints and Coatings: Material Library: Super Paint Exterior Low Lustre

Paints and Coatings: Material Library: Super Paint Satin

Specifications for Silicone22™ Low Solid Rubberized Silicone Roof Coating White
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Silicone22™ Low Solid Rubberized Silicone Roof Coating White
BusinessApplication
Building Construction Specifications
Catalogs for Silicone22™ Low Solid Rubberized Silicone Roof Coating White
Videos for Silicone22™ Low Solid Rubberized Silicone Roof Coating White
Sherwin-Williams video of Duration® Exterior Acrylic Coating - Sherwin-Williams
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams)request for information
Sherwin-Williams video of Loxon Self-Cleaning Acrylic Coating
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams)request for information