Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

SIM Crack Kitcart-plus

PROFLEX® SIM Crack KIT is an elastomeric membrane kit specially designed to be used under approved thinsets, mortars, adhesives, and is typically used to bridge existing cracks up to 3/8" in flooring surfaces. The 18" wide roll allows installers to cover up to 12" tiles on a diagonal pattern. SIM Crack KIT is ideal for making small repairs to substrates without the time and expense of applying PROFLEX® membrane to an entire substrate.

Specifications for SIM Crack Kit
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for SIM Crack Kit
BusinessApplication
Building Construction Specifications
Catalogs for SIM Crack Kit
Videos for SIM Crack Kit
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information