Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Stainless Steel Floor Sinks - FS1940-FL Floor Area & Indirect Sanitary Waste Drain 12" x 12" x 10" with Flangecart-plus

MIFAB® FS1940-FL Series, 12" x 12" x 10" deep 16 gauge, All Type 304 (CF8) stainless steel sanitary floor area and indirect waste drain complete with cast stainless steel secured rim and grate with Allen key vandal proof stainless steel screws, stainless steel anchor flange with weepholes and anti-splash dome strainer.

 


Revit BIM Files for Stainless Steel Floor Sinks - FS1940-FL Floor Area & Indirect Sanitary Waste Drain 12" x 12" x 10" with Flange

Floor Sink: 12" x 12" x 10" Stainless Steel Floor Area and Indirect Sanitary Waste Drain with Flange: FS1940-FL

CAD Drawings for Stainless Steel Floor Sinks - FS1940-FL Floor Area & Indirect Sanitary Waste Drain 12" x 12" x 10" with Flange
FS1940-FL
download:view:
Specifications for Stainless Steel Floor Sinks - FS1940-FL Floor Area & Indirect Sanitary Waste Drain 12" x 12" x 10" with Flange
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Stainless Steel Floor Sinks - FS1940-FL Floor Area & Indirect Sanitary Waste Drain 12" x 12" x 10" with Flange
Videos for Stainless Steel Floor Sinks - FS1940-FL Floor Area & Indirect Sanitary Waste Drain 12" x 12" x 10" with Flange
MIFAB, Inc. video of Faster, Smarter Drainage | MIFAB's Step by Step Trench Drain Installation Guide.
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Glass-Fiber Reinforced Polyester (GRP) Trench Drain Systems
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of M-500 Pressure Drop Activated Trap Seal Primer
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MI-GARD Floor Drain Trap Seal
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Mifab Quick Hub Job Site Installation Video 2024
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Shift + Lift Water Closet Carrier Offset Kit
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of HydroMax Siphonic Roof Drain System Demon
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MC 41 Concealed Arm Carrier
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of MIFAB's Chicago Warehouse
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of Stainless Steel Strainers
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RoofGuard Video
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of PVC Floor Sinks
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of R1200 ES
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information
MIFAB, Inc. video of RTS Installation
2026-06-09T00:00:00+00:00Z
(MIFAB, Inc.)request for information