Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL  34203
Toll Free: 866-427-2547
EMAIL
Request for informationDeckWise USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon

The Standard "round" hidden deck fastener is the most economical due to it does not utilize a stainless steel insert. This hidden deck fastener works with air-dried lumber including composites and woods. It features an integrated spacer leg for 3/32" (2,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can also be customized in your desired screw length, head color or screw style.

Features:

  • Automatically spaces deck boards at 3/32" (2,4mm)

  • Injection molded outer casing manufactured with virgin polypropylene resin

  • Uses a symmetrical edge groove for better board surface selections

  • For use with air dried hardwood, composite, or wood decking

  • Allows for expansion of width of air dried hardwoods

  • Allows movement of length with composite/PVC decking

  • Screws installed at a 45 degrees angle for maximum holding strength

  • Made in the USA comprised of multiple U.S. patents

  • Polypropylene casing resistant to damaging UV sun rays

  • Limited Lifetime Warranty


Hidden Deck Fasteners: Coverage Calculator
Request Samples

- Hide Gallery
Standard Ipe Clip® Hidden Deck Fastener with 3/32" Gap

Standard Ipe Clip® Hidden Deck Fastener with 3/32" Gap  

1

Specifications for Standard Ipe Clip® Hidden Deck Fastener with 3/32" Gap
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Standard Ipe Clip® Hidden Deck Fastener with 3/32" Gap
Videos for Standard Ipe Clip® Hidden Deck Fastener with 3/32" Gap
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information