Rated 5 based on 1 product reviews
CIBES/Symmetry

Elevators & Vertical Platform Lifts

CONTACT INFO
10000 N. Galena Rd.
Peoria , IL 61615
Toll Free: 877-375-1428
Phone:
EMAIL
Request for informationCIBES/Symmetry Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

The Symmetry LULA elevator is industry-leading in terms of quality, style, and design possibilities. It is also a space-efficient accessibility solution that requires less building adaptation than a conventional passenger elevator. If you are looking for an attractive and user-friendly lift solution that caters for the needs of schools, churches, multi-family housing units, libraries, and more, our LULA elevator is a great choice.

What is a LULA lift?
LU/LA stands for Limited Use/Limited Application. The LULA lift provides access for low occupancy/low rise commercial buildings where a traditional passenger elevator is not feasible or required by code. It is ideal for applications up to 6 stops and 25 ft (standard) or 40 ft (with approved variance) of travel.

All LULA elevators are limited by speed, travel, and capacity in order to comply with ASME A17.1 Section 5.2 and the ADA. Also check with your local authorities as they may have additional requirements.

LULA elevator benefits
To explain why our LULA elevator will save you space, time and money, we give you a shortlist of some of its main benefits:

  • Shallowest pit depth in the industry (13" pit).

  • Shortest overhead in the industry (104").

  • Low shaft construction requirements compared to larger commercial elevators.

  • Lower code requirements on maintenance compared to larger commercial elevators.

  • All lights are energy saving LED, including control panel and car lights.

  • Includes directional level indicators.

  • Single phase power supply.

- Hide Gallery
Symmetry LULA Elevator

Symmetry LULA Elevator  

1

CAD Drawings for Symmetry LULA Elevator
LULA14 - Elevation 2-Stop
download:view:
LULA15 - Elevation 3-Stop
download:view:
LULA03 - ST-RRRL - 48x54
download:view:
LULA02 - ST-RRRL - 42x60
download:view:
LULA01 - ST-RRRL - 42x54
download:view:
LULA18 - Machine Room Standard
download:view:
LULA15 - Elevation 3-Stop
download:view:
LULA16 - Elevation 4-Stop
download:view:
LULA17 - Elevation 5-Stop
download:view:
LULA05 - SS-RL - 42x54
download:view:
LULA14 - Elevation 2-Stop
download:view:
LULA15 - Elevation 3-Stop
download:view:
LULA13 - 90 - RFXR - 51x51
download:view:
LULA07 - SS-RL - 42x60
download:view:
LULA06 - SS-RR - 42x60
download:view:
LULA04 - SS-RR - 42x54
download:view:
LULA08 - SS-RR - 48x54
download:view:
LULA09 - SS-RL - 48x54
download:view:
LULA12 - 90 - RLXR - 51x51
download:view:
LULA11 - 90 - RFXL - 51x51
download:view:
LULA10 - 90 - RRXL - 51x51
download:view:
LULA21 - Hoistway Doors Right-Hand
download:view:
LULA23 - Rail Backing No Buffers
download:view:
LULA22 - Rail Backing with Buffers
download:view:
LULA23 - Rail Backing No Buffers
download:view:
LULA23 - Rail Backing No Buffers
download:view:
LULA14 - Elevation 2-Stop
download:view:
LULA16 - Elevation 4-Stop
download:view:
LULA17 - Elevation 5-Stop
download:view:
LULA21 - Hoistway Doors Right Hand
download:view:
LULA22 - Rail Backing with Buffers
download:view:
LULA20 - Hoistway Doors Left-Hand
download:view:
LULA21 - Hoistway Doors Right-Hand
download:view:
LULA19 - Machine Room Compact
download:view:
LULA22 - Rail Backing with Buffers
download:view:
LULA20 - Hoistway Doors Left-Hand
download:view:
LULA19 - Machine Room Compact
download:view:
LULA20 - Hoistway Doors Left Hand
download:view:
LULA18 - Machine Room Standard
download:view:
LULA19 - Machine Room Compact
download:view:
LULA16 - Elevation 4-Stop
download:view:
LULA17 - Elevation 5-Stop
download:view:
LULA18 - Machine Room Standard
download:view:
Catalogs for Symmetry LULA Elevator
Videos for Symmetry LULA Elevator
CIBES/Symmetry video of Travel like a star with the Symmetry Asterix Home Elevator
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Travel like a star - Customize your Symmetry Asterix
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Symmetry Enclosed Vertical Platform Lift Testimonial
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Church Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of School Elevator & lift options by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Cibes Symmetry | Home Elevators
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Commercial vertical platform lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Vertical Platform Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Home Elevator components - Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of LULA Elevators by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of Hybrid Lifts by Cibes Symmetry
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information
CIBES/Symmetry video of TK Plastic Baffle Install
2025-05-06T00:00:00+00:00Z
(CIBES/Symmetry)request for information