Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL  34203
Toll Free: 866-427-2547
EMAIL
Request for informationDeckWise USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon

Thermally Modified Wood Plugs - ThermoPlugs™cart-plus

Tailored specifically for professional builders and DIY homeowners engaged in the installation of thermally modified wood decking, these Ash and Pine modified wood plugs offer an ideal solution for achieving a smooth, fastener-free deck surface.

When paired with our ThermolClip™ Hidden Deck Fastener, these wood 3/8" tapered smooth thermally modified wood plugs are used to fill countersunk screw holes on deck starter boards and the outside edge board.

Specific plug species are available in convenient counts of either 100, 350, 1050, and 1750 pieces and are ordered separately with deck fastener clips.

For a comprehensive countersink and screw solution, our Master Plug Kit 350, and 1050 counts provide ample wood plugs, along with glue and screws for larger decking installations. The ThermoPlug™ Master Plug Kits include your choice of Ash or Pine wood plugs to match your decking.

Master Plug Kits Include:

  • Ash or Pine Wood Plugs

  • #8x2" (4x50mm) Stainless Steel Trim-Head Screws

  • 1 - DeckWise® Drill & Drive™ kit

  • 1 - 4 oz. Gorilla Glue®


Request Samples


Specifications for Thermally Modified Wood Plugs - ThermoPlugs™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Thermally Modified Wood Plugs - ThermoPlugs™
Videos for Thermally Modified Wood Plugs - ThermoPlugs™
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information