Rated 5 based on 1 product reviews
SafeSmart

Access Stairs, Ladders, Platforms, Scaffolding

CONTACT INFO
13238 Florence Ave.
Santa Fe Springs, CA 90670
Toll Free: 800-869-1525
Phone:
EMAIL
Request for informationSafeSmart Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Trade Series Double Sided Step Ladder - Aluminiumcart-plus

For economy matched with excellent performance and robustness, the Trade Series Double-Sided Step ladder cannot be beaten. Assembled with Titan tough rivets, hard-wearing ribbed feet caps and an anti-seize hinge, this step ladder comes in 4, 6 and 8 step configurations.

The locking hinge prevents collapsing and an internal stay prevents damage and catch points. OSHA compliant and with a 330lbs rating, this unit withstand many years of use around warehouses, offices, retail outlets and other places where efficient ease of use and durability is required.

Also available in an electrically-safe fibreglass step ladder option.


Catalogs for Trade Series Double Sided Step Ladder - Aluminium
Videos for Trade Series Double Sided Step Ladder - Aluminium
SafeSmart video of Simplify Your Site #7 | AdaptaPanel - The Premium Post and Panel Edge Protection System
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of UltraRaise Platform: Compact, Mobile, Versatile | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of Super Service Stand | Work Platforms | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of Safety Catch Fan Netting - Construction Edge Protection
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of How to Install AdjustaStairs in a Proscaf System
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of SwiftStage Staging System | Modular Stage
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of How We Build | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of A Better Way | SafeSmart
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information