Rated 5 based on 1 product reviews
SafeSmart

Access Stairs, Ladders, Platforms, Scaffolding

CONTACT INFO
13238 Florence Ave.
Santa Fe Springs, CA 90670
Toll Free: 800-869-1525
Phone:
EMAIL
Request for informationSafeSmart Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Trade Series Dual Purpose Ladder - Aluminiumcart-plus

If you think this looks like a stock-standard ladder, look closer.

Available in 6, 7 and 8 step configurations, this staple tradies' or home users' friend is made from high-grade aluminum and is weight-rated at a huge 330lbs.

For the ultimate in longevity, this ladder features extremely hard-wearing feet, the part of a ladder that takes the most beating. And the braced side arms provide improved stability as well as a handy tool tray. The ladder can be used in either A-frame configuration, or as an unfolded longer ladder for getting into tighter or higher spaces.

A secure locking latch guards against accidental dislodging. The ladder is OSHA compliant. Select a model, and click 'Add to Quote' or 'Enquire' now.


Catalogs for Trade Series Dual Purpose Ladder - Aluminium
Videos for Trade Series Dual Purpose Ladder - Aluminium
SafeSmart video of Simplify Your Site #7 | AdaptaPanel - The Premium Post and Panel Edge Protection System
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of UltraRaise Platform: Compact, Mobile, Versatile | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of Super Service Stand | Work Platforms | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of Safety Catch Fan Netting - Construction Edge Protection
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of How to Install AdjustaStairs in a Proscaf System
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of SwiftStage Staging System | Modular Stage
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of How We Build | SafeSmart Access
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information
SafeSmart video of A Better Way | SafeSmart
2026-05-21T00:00:00+00:00Z
(SafeSmart)request for information